Chilled Water Fan Coil 1‑Way Round Cassette
40VRS-W
Cooling capacity: 18,900 - 64,900 Btu/h
Air flow rate: 650 - 1,400 CFM
- Wide range of popular capacities for 40VRS018W-060W model
- Easy to use Wireless / Wired remote control
- Fresh Air Intake / Built-in drain pump motor
- Blue fin coil with Epoxy and Hydrophilic coating
- Cooling capacity: 18,900-64,900 BTU/H
- Air flow rate: 650-1,400 CFM
- Way Round Cassette fan coil unit with an innovative perfect round flow, without blind spots. Airflow ensures optimal air conditioning which eliminates dead zones. directional wind coming out from the circular heat exchanger can deliver air throughout every corner of the room.
- The wireless remote controller is a standard
- Quiet operation
- Suitable for high ceilings & cooling airflow up to 4.5m
- Easy to use Wireless/ Wired remote control (Option)
- Perfect circular airflow without blind spots
- Fresh air intake port for high-quality air supply requirement, creates more comfort and a healthy environment.
- Bluefin coil with Epoxy and Hydrophilic coating
- 4-Fan speed control (Turbo-H-M-L/Auto)/Timer (On/Off)
- Auto re-start function
- Auto-diagnose, protections, and error code display
- Cooling capacity: 18,900-64,900 BTU/H
- Air flow rate: 650-1,400 CFM
- Way Round Cassette fan coil unit with an innovative perfect round flow, without blind spots. Airflow ensures optimal air conditioning which eliminates dead zones. directional wind coming out from the circular heat exchanger can deliver air throughout every corner of the room.
- The wireless remote controller is a standard
- Quiet operation
- Suitable for high ceilings & cooling airflow up to 4.5m
- Easy to use Wireless/ Wired remote control (Option)
- Perfect circular airflow without blind spots
- Fresh air intake port for high-quality air supply requirement, creates more comfort and a healthy environment.
- Bluefin coil with Epoxy and Hydrophilic coating
- 4-Fan speed control (Turbo-H-M-L/Auto)/Timer (On/Off)
- Auto re-start function
- Auto-diagnose, protections, and error code display