Chilled Water Fan Coil
40LAS-W
Airflow: 1,600 - 6,000 CFM
Cooling capacity: 51,040-232,180 BTU/H
- Compact design saves installation space.
- High heat transfer surface
- Extremely quiet operation
- Low installation and maintenance costs
- Airflow: 1,600 - 6,000 CFM
- The Carrier 40LAS horizontal furred-in Fan Coils are quiet, compact, and flexible. Nominal air quantity ranges from 1,600 cfm to 6,000 cfm. These units are engineered for industrial and medium static pressure.
- If Air side fan coil units are the answer to your job requirements, you can’t afford to pass Carrier’s versatile and extensive range of fan coil units Units are ideal for installations in hospitals, hotels, apartments, and other multi‐room buildings providing unsurpassed year-round comfort with high cooling performance.
- Select 3 or 4 row coils 40LAS004-020)
- Give you design and equipment location flexibility
- Save your service and maintenance expense
- Mounting holes, slots speed hanging
- Easy and low-cost installation
- Fire Rwtardant Insulation - minimieses condensation&reduct sound levels.
- Requires no expensive ductwork
- Airflow: 1,600 - 6,000 CFM
- The Carrier 40LAS horizontal furred-in Fan Coils are quiet, compact, and flexible. Nominal air quantity ranges from 1,600 cfm to 6,000 cfm. These units are engineered for industrial and medium static pressure.
- If Air side fan coil units are the answer to your job requirements, you can’t afford to pass Carrier’s versatile and extensive range of fan coil units Units are ideal for installations in hospitals, hotels, apartments, and other multi‐room buildings providing unsurpassed year-round comfort with high cooling performance.
- Select 3 or 4 row coils 40LAS004-020)
- Give you design and equipment location flexibility
- Save your service and maintenance expense
- Mounting holes, slots speed hanging
- Easy and low-cost installation
- Fire Rwtardant Insulation - minimieses condensation&reduct sound levels.
- Requires no expensive ductwork