Fixed speed R410A Series
Carrier Fixed Speed Air Conditioner
Refrigerant : R410A
Cooling capacity range: 1HP ~ 3.5HP
Energy Rating :
- 3-Star: 9K-18K
- 2-Star: 24K
Model Number
- Indoor Unit: 42KHA-FS
- Outdoor Unit: 38KHA-FS
- Self-diagnosis and Auto-protection
- Fire-proof Electric Box
- Self-Cleaning
- Auto Restart Function
- High Density Filter
- Golden Fin
- Self-diagnosis and Auto-protection
- Fire-proof Electric Box
- Self-Cleaning
- Auto Restart Function
- High Density Filter
- Golden Fin