Skip to main content

50BL

Packaged Product
With R-410A Refrigerant

Cooling capacity: 81.4~252 kW

  • Environmentally responsible
  • Versatile applications
  • High efficiency

Wide application scope

  • Various industrial and commercial buildings Ten specifications of 50BL/BM/BF units can be used in shopping malls, restaurants, supermarkets, factories, offices and so on.

Economical

  • Large commercial air-conditioning units require a machine room for installation while Carrier’s water-cooled package unit can be put directly in the spacious places such as workshops of a plant or shopping malls.
  • No additional specialized room is needed. The owner can purchase units in batches according to real situation, thus saving initial investment cost. We become the optimal choice for medium- and small-sized plants. In addition, the application of the units only demands simple interior projects; during the indoors installation of units, only inlet and outlet water pipes and simple air pipes are the only things to be equipped. The temperature of every area can be controlled without terminals. Therefore, the cost of indoors air-conditioning projects shall be decreased.

Reliable

  • For plants, continuous manufacturing requires a stable air-conditioning system which comes from quality units. Customers can build up “stable and reliable” confidence with the reliable operation, innovative technologies and energy-saving of Carrier’s water-cooled package units (WCPU).

High operational efficiency

  • In terms of operation efficiency, WCPU is far higher than air-cooled package units (ACPU). The energy efficiency ratio (EER) of WCPU can be as high as 3.8~4.1 while that of ACPU with the same specification can only reach 2.5~2.6. Under the same operation condition, WCPU can cut operating cost, over 50% less than that of ACPU, thus dramatically saving the owner’s expenses.

Wide options and flexible application

  • The requirements for air conditioning system vary in different industries and various sized places. Carrier’s WCPU can meet clients’ special demands to the great extent.
  • For heating during winter, WCPU can configure electric heaters with different powers for the owner. If boiler system is equipped, the units can provide heating in winter with the flexible application of hot water coils.
  • WCPU is designed to solve clients’ practical difficulties and offer reasonable solutions: it can also provide the clients with more optional accessories and non-standardized designs according to applicable sites; it can reset the position and direction of water inlet and outlet pipelines based on practical pipeline system; it can also adjust the external static pressure upon the project request.

Convenient routine maintenance

  • Regular routine maintenance on units shall be carried out in order to guarantee stable and efficient operation of air conditioning units. Carrier’s WCPU is equipped with well-selected parts and optimally designed unit structures, which brings great convenience to routine maintenance. Clients can also manage routine operation and maintenance of units without professional refrigeration engineers. The design of air delivery transmission also facilitates maintenance.
  • Wind wheels for transmission and belts are replaceable on site based on practical situations. Fan motor is fixed on a special adjustable lever, so rather than dismantling the whole motor, it can be allocated to the best position for maintenance by regulating the lever.
  • Carrier’s WCPU makes clients’ maintenance much easier with detachable filters. It is especially true in textile industry as the efficiency of daily filter cleaning becomes greatly improved.

Wide application scope

  • Various industrial and commercial buildings Ten specifications of 50BL/BM/BF units can be used in shopping malls, restaurants, supermarkets, factories, offices and so on.

Economical

  • Large commercial air-conditioning units require a machine room for installation while Carrier’s water-cooled package unit can be put directly in the spacious places such as workshops of a plant or shopping malls.
  • No additional specialized room is needed. The owner can purchase units in batches according to real situation, thus saving initial investment cost. We become the optimal choice for medium- and small-sized plants. In addition, the application of the units only demands simple interior projects; during the indoors installation of units, only inlet and outlet water pipes and simple air pipes are the only things to be equipped. The temperature of every area can be controlled without terminals. Therefore, the cost of indoors air-conditioning projects shall be decreased.

Reliable

  • For plants, continuous manufacturing requires a stable air-conditioning system which comes from quality units. Customers can build up “stable and reliable” confidence with the reliable operation, innovative technologies and energy-saving of Carrier’s water-cooled package units (WCPU).

High operational efficiency

  • In terms of operation efficiency, WCPU is far higher than air-cooled package units (ACPU). The energy efficiency ratio (EER) of WCPU can be as high as 3.8~4.1 while that of ACPU with the same specification can only reach 2.5~2.6. Under the same operation condition, WCPU can cut operating cost, over 50% less than that of ACPU, thus dramatically saving the owner’s expenses.

Wide options and flexible application

  • The requirements for air conditioning system vary in different industries and various sized places. Carrier’s WCPU can meet clients’ special demands to the great extent.
  • For heating during winter, WCPU can configure electric heaters with different powers for the owner. If boiler system is equipped, the units can provide heating in winter with the flexible application of hot water coils.
  • WCPU is designed to solve clients’ practical difficulties and offer reasonable solutions: it can also provide the clients with more optional accessories and non-standardized designs according to applicable sites; it can reset the position and direction of water inlet and outlet pipelines based on practical pipeline system; it can also adjust the external static pressure upon the project request.

Convenient routine maintenance

  • Regular routine maintenance on units shall be carried out in order to guarantee stable and efficient operation of air conditioning units. Carrier’s WCPU is equipped with well-selected parts and optimally designed unit structures, which brings great convenience to routine maintenance. Clients can also manage routine operation and maintenance of units without professional refrigeration engineers. The design of air delivery transmission also facilitates maintenance.
  • Wind wheels for transmission and belts are replaceable on site based on practical situations. Fan motor is fixed on a special adjustable lever, so rather than dismantling the whole motor, it can be allocated to the best position for maintenance by regulating the lever.
  • Carrier’s WCPU makes clients’ maintenance much easier with detachable filters. It is especially true in textile industry as the efficiency of daily filter cleaning becomes greatly improved.