Skip to main content

Danaos® Panorama

Great food display and efficient operation combined in one counter

Customer benefits

  • Energy-efficient operation thanks to glass lids
  • Island combination with trendy flat glass
  • Aesthetics adaptable to counter line´s design
  • Enhanced product visibility
  • High footprint utilization
  • SYSTEM:

    Plug-in;
    Remote

  • TEMP. RANGE:

    0/2°C


  • REFRIGERANT:

    R744 (CO2), Brine,

    R134, R404A

These temperature ranges are shown in general for the refrigerated cabinets. Please refer to the technical manual to match the right temperature range to the different versions. Some features may not be part of the standard equipment.
  • Self-service island combination with an eye-catching visibility of products on display achieved with large glass surfaces, and increased energy efficiency thanks to the glass lids.
  • Designed for the display of dairy products and prepacked cheese, meat and delicatessen products.
  • Optimal to be placed close to the counter area.

Product features

  • Sliding push lids (for back-to-back installation only)
  • Fan-assisted air circulation
  • Evaporators protected with cataphoresis

Options & accessories

  • Single unit or back-to-back installation
  • Different designs available (E5, CB, Total Inox, flat design) with customization possibilities
  • Price rail
  • Lighting on cabinet front
  • Electric defrosting
  • Variety of RAL colors available

Dimensions (mm)

  • Available lengths without glass lid: 630, 935, 1250, 1560, 1875, 2500, 3120, 3750
  • Available lengths with glass lid: 2500, 3750
  • 300 mm high front glass
  • 2 display decks (850, 900)
Modules
Danaos Panorama
63
94
125
156
188
250
312
375
Total display area (m2)
Danaos Panorama 85H
0.53
0.80
1.06
1.30
1.59
2.13
2.66
3.19
Danaos Panorama 90H
0.57
0.84
1.13
1.41
1.69
2.25
2.81
3.38
Danaos Panorama 85H GL -
-
-
-
-
2.13
-
3.19
Temperature range* (°C)

0 / +2
* These temperature ranges are shown in general for the refrigerated cabinets. Please refer to the technical manual to match the right temperature range to the different versions.
  • Self-service island combination with an eye-catching visibility of products on display achieved with large glass surfaces, and increased energy efficiency thanks to the glass lids.
  • Designed for the display of dairy products and prepacked cheese, meat and delicatessen products.
  • Optimal to be placed close to the counter area.

Product features

  • Sliding push lids (for back-to-back installation only)
  • Fan-assisted air circulation
  • Evaporators protected with cataphoresis

Options & accessories

  • Single unit or back-to-back installation
  • Different designs available (E5, CB, Total Inox, flat design) with customization possibilities
  • Price rail
  • Lighting on cabinet front
  • Electric defrosting
  • Variety of RAL colors available

Dimensions (mm)

  • Available lengths without glass lid: 630, 935, 1250, 1560, 1875, 2500, 3120, 3750
  • Available lengths with glass lid: 2500, 3750
  • 300 mm high front glass
  • 2 display decks (850, 900)
Modules
Danaos Panorama
63
94
125
156
188
250
312
375
Total display area (m2)
Danaos Panorama 85H
0.53
0.80
1.06
1.30
1.59
2.13
2.66
3.19
Danaos Panorama 90H
0.57
0.84
1.13
1.41
1.69
2.25
2.81
3.38
Danaos Panorama 85H GL -
-
-
-
-
2.13
-
3.19
Temperature range* (°C)

0 / +2
* These temperature ranges are shown in general for the refrigerated cabinets. Please refer to the technical manual to match the right temperature range to the different versions.
You May Also Like