Viento 350 R404a

Simple, road-only unit for delivery vans

BENEFITS

  • Reliable
  • Simple
  • Versatile

VIENTO is a range of basic, road-only units designed for vehicles up to 28 m3, panel van or box insulation. VIENTO offers world-leading performance from Carrier in a light-weight, simple and extremely versatile unit. Deceptively affordable, Viento is expert refrigeration technology, accessible to all.

RELIABLE

Quality you can rely on, from the world leader. Proven technology, tried and tested by previous generations of market leading direct drive units. Reliable cooling capacity and airflow, that protect cargo quality under all conditions.

SIMPLE

Easy to install, all units are extra flat and lightweight. Easy to operate, in-cab command and micro-processor control, proven over many years on Xarios range.

VERSATILE

For all ambient temperatures, with specifically designed units for high or low ambient. For all vehicles, adapts to panel van or box insulation. For chilled or frozen applications, with a choice of refrigerant.

BENEFITS

  • Reliable
  • Simple
  • Versatile

Refrigeration Capacity

Capacity on road at 2400rpm 0°C (W) 3 750
Capacity on road at 2400rpm -20°C (W) 2 010
Capacity on road at 1000rpm 0°C (W) 2 250
Capacity on road at 1000rpm -20°C (W) 1 300

Heating Capacity

Heating system 18°C/-18°C (W) 1 900

Airflow
(High speed engine operation)

(AMCA 21085) m3/hr 1 770

Weight

- 22 kg

Compressor

Model Carrier 150
Displacement 146 cm3
n° of cylinders 6

Refrigerant

Type R-404A
Charge 1,1 kg

Sound Pressure

High speed 54,5 dBA

Unit

Dimensions (D x W x H) 505 x 874 x 205 mm

VIENTO is a range of basic, road-only units designed for vehicles up to 28 m3, panel van or box insulation. VIENTO offers world-leading performance from Carrier in a light-weight, simple and extremely versatile unit. Deceptively affordable, Viento is expert refrigeration technology, accessible to all.

RELIABLE

Quality you can rely on, from the world leader. Proven technology, tried and tested by previous generations of market leading direct drive units. Reliable cooling capacity and airflow, that protect cargo quality under all conditions.

SIMPLE

Easy to install, all units are extra flat and lightweight. Easy to operate, in-cab command and micro-processor control, proven over many years on Xarios range.

VERSATILE

For all ambient temperatures, with specifically designed units for high or low ambient. For all vehicles, adapts to panel van or box insulation. For chilled or frozen applications, with a choice of refrigerant.

BENEFITS

  • Reliable
  • Simple
  • Versatile

Refrigeration Capacity

Capacity on road at 2400rpm 0°C (W) 3 750
Capacity on road at 2400rpm -20°C (W) 2 010
Capacity on road at 1000rpm 0°C (W) 2 250
Capacity on road at 1000rpm -20°C (W) 1 300

Heating Capacity

Heating system 18°C/-18°C (W) 1 900

Airflow
(High speed engine operation)

(AMCA 21085) m3/hr 1 770

Weight

- 22 kg

Compressor

Model Carrier 150
Displacement 146 cm3
n° of cylinders 6

Refrigerant

Type R-404A
Charge 1,1 kg

Sound Pressure

High speed 54,5 dBA

Unit

Dimensions (D x W x H) 505 x 874 x 205 mm
MAKE THE BEST USAGE OF OUR UNITS
Works well with
You may also like