Syberia 11 MT City

SYBERIA, go for low noise, low costs of operation and low weight for distribution in trucks

The SYBERIA 11 refrigeration unit for trucks does not require its own diesel engine as it is run from the truck's engine. The SYBERIA 18i is electrically driven by the integrated ECODRIVE power module. This ECODRIVE is in turn hydraulically run from the truck's engine and constantly supplies 400 volt / 50 Hz regardless of the vehicle's engine speed. Full cooling capacity is always available, from idle speed.

BENEFITS

  • High cooling capacity even when truck's engine is operating at idle speed.
  • ATP certified by TÜV (German Technical Inspection Association) and Wageningen NL (independent test institute).
  • Very quiet: Below PIEK level 60 dB(A) at 100 % capacity.
  • Low maintenance costs, no V-belts and no shaft seals, featuring scroll compressors with economizer (fully hermetic).
  • Flat, efficient evaporators of 120 mm / 160 mm high.
  • Maximum loading capacity.
  • High electrical heating capacity, even when defrosting.
  • Operated from the driver's cab (standard).

CARRIER TRANSICOLD OFFERS VARIOUS OPTIONS:

  • The unit can be operated from outside the cab
  • Cargo temperature set point can be adjusted using the Safe/start function (CAN bus)
  • 230 / 400 volt connections available to be used for different purposes
  • Various evaporators available
  • Option available for additional heating capacity (+3,000 watts)
  • Multi-temperature design available (TWIN-COOL)
COOLING CAPACITY Nominal LL3 LL2D LL1D
Standby - 440V/3/62 Hz
0°C/30°C
10800 W
10180 W
10860 W
7780 W
-20°C/30°C
4990 W
5900 W
5800 W
4980 W
Standby - 400V/3/50 Hz
0°C/30°C
10020 W
9100 W
9660 W
7440 W
-20°C/30°C
4840 W
5340 W
5580 W
4390 W

HEATING CAPACITY
Standby - 440V/3/62 Hz
-
7960 W
7540 W
5300 W
Standby - 400V/3/50 Hz
-
6000 W
5680 W
4000 W

AIRFLOW
400V/3/50Hz
-
3426 m3/h
3729 m3/h
2550 m3/h

ATP COMPLIANT
-
No ATP
No ATP
No ATP
No ATP

WEIGHT
-
210 kg
63 kg
58 kg
43 kg

DIMENSIONS
Height
586 mm
160 mm
160 mm
200 mm
Width
1035 mm
2195 mm
1050 mm
724 mm
Depth
572 mm
700 mm
1135 mm
1135 mm

BOX SIZE RECOMMENDATION
+0°C
+30°C
80 m3
39 m3
41 m3
31 m3
+40°C
55 m3
32 m3
34 m3
25 m3
-20°C
+30°C
58 m3
29 m3
31 m3
23 m3
+40°C
42 m3
25 m3
26 m3
19 m3

SOUND EMISSION
Sound Power
Power Lwa
74 dB
Standby - 400V/3/50 Hz
Pressure
59 dB
Piek compliant
<60 dB
Yes

COMPONENTS
Compressor
Techno
Scroll + Economizer
Model
ZF18
Controls
AT 52

REFRIGERANT
Refrigerant
Type
R452A
Charge
tbd

NOTES
Data including into this datasheet are not the final one. Final figures will be released once ATP tests will be performed.

BENEFITS

  • High cooling capacity even when truck's engine is operating at idle speed.
  • ATP certified by TÜV (German Technical Inspection Association) and Wageningen NL (independent test institute).
  • Very quiet: Below PIEK level 60 dB(A) at 100 % capacity.
  • Low maintenance costs, no V-belts and no shaft seals, featuring scroll compressors with economizer (fully hermetic).
  • Flat, efficient evaporators of 120 mm / 160 mm high.
  • Maximum loading capacity.
  • High electrical heating capacity, even when defrosting.
  • Operated from the driver's cab (standard).

CARRIER TRANSICOLD OFFERS VARIOUS OPTIONS:

  • The unit can be operated from outside the cab
  • Cargo temperature set point can be adjusted using the Safe/start function (CAN bus)
  • 230 / 400 volt connections available to be used for different purposes
  • Various evaporators available
  • Option available for additional heating capacity (+3,000 watts)
  • Multi-temperature design available (TWIN-COOL)
COOLING CAPACITY Nominal LL3 LL2D LL1D
Standby - 440V/3/62 Hz
0°C/30°C
10800 W
10180 W
10860 W
7780 W
-20°C/30°C
4990 W
5900 W
5800 W
4980 W
Standby - 400V/3/50 Hz
0°C/30°C
10020 W
9100 W
9660 W
7440 W
-20°C/30°C
4840 W
5340 W
5580 W
4390 W

HEATING CAPACITY
Standby - 440V/3/62 Hz
-
7960 W
7540 W
5300 W
Standby - 400V/3/50 Hz
-
6000 W
5680 W
4000 W

AIRFLOW
400V/3/50Hz
-
3426 m3/h
3729 m3/h
2550 m3/h

ATP COMPLIANT
-
No ATP
No ATP
No ATP
No ATP

WEIGHT
-
210 kg
63 kg
58 kg
43 kg

DIMENSIONS
Height
586 mm
160 mm
160 mm
200 mm
Width
1035 mm
2195 mm
1050 mm
724 mm
Depth
572 mm
700 mm
1135 mm
1135 mm

BOX SIZE RECOMMENDATION
+0°C
+30°C
80 m3
39 m3
41 m3
31 m3
+40°C
55 m3
32 m3
34 m3
25 m3
-20°C
+30°C
58 m3
29 m3
31 m3
23 m3
+40°C
42 m3
25 m3
26 m3
19 m3

SOUND EMISSION
Sound Power
Power Lwa
74 dB
Standby - 400V/3/50 Hz
Pressure
59 dB
Piek compliant
<60 dB
Yes

COMPONENTS
Compressor
Techno
Scroll + Economizer
Model
ZF18
Controls
AT 52

REFRIGERANT
Refrigerant
Type
R452A
Charge
tbd

NOTES
Data including into this datasheet are not the final one. Final figures will be released once ATP tests will be performed.
SAVE FUEL AND WEIGHT WITH ECO-DRIVE
Syberia eCool