• performance edge programmable thermostat TP-PRH01-A
  • hybridheat

    This versatile and beautiful programmable Edge thermostat can manage any Performance or Comfort series system. Its slim, wall-hugging design1 gives you up to seven faceplate color options so you can customize your look.

    It's capable of managing temperatures, humidity, ventilation, airflow and indoor air quality. And, if your system includes a heat pump and a furnace, its advanced features can orchestrate Hybrid Heat® system performance too.

    1 Display module is .8" deep and can be attached directly to the wall when its control module portion is installed on furnace or fan coil.

  • hybridheat

    STANDARD FEATURES

    • Intuitive, on-screen prompts
    • Large, illuminated display shows inside and outside1 temperatures and time
    • Comes with attractive silver faceplate
    • Ideal Humidity System® management capable for better comfort
    • Hybrid Heat® system management capable
    • Intelligent, heating- and cooling-comfort staging capable
    • Auto changeover between heating and cooling
    • Ventilation management capable
    • Day-at-a-glance 7-day, up to 4 periods per day programming
    • Vacation hold programming
    • Timed filter, UV lamp and/or humidifier panel replacement reminders
    • 10-year parts limited warranty2

    OPTIONAL FEATURES

    • Individual faceplate options in gold luster, saddlebrush, onyx, espresso, natural grain and quartz colors
    • Wall hugging profile achieved when equipment control module portion of the thermostat is mounted to the furnace or fan coil
    • PC computer interface capable using Carrier Exp digital memory card
    • Application of remote sensor to feed information to the main control from a different location
    • Outside air temperature sensor

    1 Depending on system, may require outside sensor installation

    2 To the original owner, when product is used in an owner-occupied residence, a 10-year parts limited warranty upon timely registration of your new equipment. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate for complete details.

  • hybridheat

    EFFICIENCY

    • Hybrid Heat® system management capable

    PERFORMANCE

    • Excellent temperature management with intelligent system staging1
    • Ideal Humidity System® cooling dehumidification control capable
    • Manages humidification products
    • Ventilation management capable
    • Controls system airflow
    • Permanent system settings and 9-hour clock setting retention in case of power failure

    TECHNOLOGY

    • Programming capable up to 4 periods/day 7 independent days/week
    • Simple system connection allows use with older Carrier system components

    REQUIREMENTS

    • Battery free
    • Powered by connection to major system components

    AESTHETICS

    • Sleek, functional design
    • Large, backlit LCD display
    • Dimensions: 5.2"H x 5.2"W x .9-1.3"D
    • Silver faceplate included
    • Optional: choice of gold luster, saddlebrush, onyx, espresso, natural grain or quartz faceplate colors
    COMPARE TO OTHER MODELS

    1 Requires compatible, staging capable heating and/or cooling equipment

    Carrier reserves the right to discontinue or change any specification or design without prior notice or obligation.

  • hybridheat

    Can't find what you are looking for?

    • Oops—we’ll take the heat on this one. Sorry we couldn’t find documents for that product. Please make sure you entered the correct product type and model number. You can also contact your local Carrier® experts.

Performance Edge® Relative Humidity Programmable Thermostat TP-PRH01-A

INTELLIGENT SYSTEM MANAGEMENT IN A SLEEK DESIGN

  • Hybrid Heat® system management capable
  • Optional customizable faceplate colors
  • Easy, on-screen programming or PC programming with optional Carrier® ExP® digital memory card
  • TypeHumidity sensing, 7-day programmable

  • ZoningNon-zoning

  • Comfort ManagementBetter