• comfort programmable touch-n-go thermostat TC-PHP01
  • This Comfort model is designed to give you the benefits of energy saving programming features in a simple, easy-to-read and attractive thermostat. It allows both weekday/weekend programming and simple, Touch-N-Go programming for one-button, energy-saving, quick settings when you're on the go or ready for sleep.

    This model is configured for systems using a heat pump for cooling and seasonal heating.

  • STANDARD FEATURES

    • One-button Touch-N-Go® quick-settings-change feature
    • Large, illuminated display
    • Intelligent, heating- and cooling-comfort staging capable
    • Auto changeover between heating and cooling
    • Weekday/weekend programming
    • Timed, filter replacement reminders
    • 10-year parts limited warranty1

    OPTIONAL FEATURES

    • Application of remote sensor to feed information to the main control from a different location

    1 To the original owner, when product is used in an owner-occupied residence, a 10-year parts limited warranty upon timely registration of your new equipment. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate for complete details.

  • PERFORMANCE

    • Excellent temperature management with intelligent system staging1
    • Permanent system settings and 8-hour clock setting retention in case of power failure

    TECHNOLOGY

    • One-button Touch-N-Go® feature settings for home, away, and sleep
    • Simple system connection allows use with older Carrier system components
    • Designed for system applications where a heat pump is providing cooling and seasonal heating

    REQUIREMENTS

    • Can be powered by connection to major system components or by 24 V battery

    AESTHETICS

    • Sleek, functional design
    • Large, backlit LCD display
    • White outer casing
    • Dimensions: 5.2"H x 5.2"W x 1.2"D
    COMPARE TO OTHER MODELS

    1 Requires compatible, staging capable heating and/or cooling equipment

    Carrier reserves the right to discontinue or change any specification or design without prior notice or obligation.

  • Owner's Manual

    Brochure

    Warranty

Comfort Programmable Touch-N-Go® Thermostat TC-PHP01

SIMPLE TO USE AND PROGRAM WITH TOUCH-N-GO FEATURE CONVENIENCE

  • One-button Touch-N-Go feature settings for home, away, and sleep
  • Weekday/weekday programming
  • Intelligent, heating- and cooling-comfort staging capable
  • TypeWeekday/weekend programmable with Touch-N-Go® feature

  • ZoningNon-zoning

  • Comfort ManagementGood