• comfort programmable touch-n-go thermostat TC-PAC01
  • touchngo

    This Comfort model is designed to give you the benefits of energy saving programming features in a simple, easy-to-read and attractive thermostat. It allows both weekday/weekend programming and simple, Touch-N-Go programming for one-button, energy-saving, quick settings when you're on the go or ready for sleep.

    This model is configured for systems using an air conditioner for cooling.

  • touchngo

    STANDARD FEATURES

    • One-button Touch-N-Go® quick-settings-change feature
    • Large, illuminated display
    • Auto changeover between heating and cooling
    • Weekday/weekend programming
    • Fixed-schedule based filter replacement reminders
    • 10-year parts limited warranty1

    OPTIONAL FEATURES

    • Application of remote sensor to feed information to the main control from a different location
    • Compatible with 3-zone panel systems: ZONECC3ZHP01 and ZONECC3ZAC01

    1 To the original owner, when product is used in an owner-occupied residence, a 10-year parts limited warranty upon timely registration of your new equipment. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate for complete details.

  • touchngo

    PERFORMANCE

    • Permanent system settings and 8-hour clock setting retention in case of power failure

    TECHNOLOGY

    • One-button Touch-N-Go® feature settings for home, away, and sleep
    • Simple system connection allows use with older Carrier system components
    • Designed for system applications where an air conditioner is providing cooling

    REQUIREMENTS

    • Can be powered by connection to major system components or by 24 V battery

    AESTHETICS

    • Sleek, functional design
    • Large, backlit LCD display
    • White outer casing
    • Dimensions: 5.2"H x 5.2"W x 1.2"D
    COMPARE TO OTHER MODELS

    Carrier reserves the right to discontinue or change any specification or design without prior notice or obligation.

  • touchngo

    Owner's Manual

    Brochure

    Warranty

Comfort Programmable Touch-N-Go® Thermostat TC-PAC01

SIMPLE TO USE AND PROGRAM WITH TOUCH-N-GO FEATURE CONVENIENCE

  • One-button Touch-N-Go feature settings for home, away, and sleep
  • Weekday/weekday programming
  • TypeWeekday/weekend programmable with Touch-N-Go® feature

  • ZoningZoning panel compatible

  • Comfort ManagementGood