Comfort™ 13 Packaged Heat Pump System
50VT
Electric heating and cooling in a single packaged system.
The Comfort 13 Packaged Heat Pump System strikes a balance between affordability and long-term performance. With its 13.4 SEER2 efficiency and quiet, multi-speed blower, it can offer reliable heating and cooling for year-round comfort. Featuring a durable louvered hail guard, this system is built to protect essential components for years of dependable service.
Features
Designed with standard comfort features, this unit maintains a steady indoor temperature to help keep your home cozy in any season. Its multi-speed blower helps provide quiet operation and performance.
The single-stage compressor provides standard dehumidification to help control levels inside your home.
With sound levels as low as 70 decibels, this system runs quietly to help minimize noise inside and outside your home.
Uses Puron® refrigerant, which does not contribute to ozone depletion.
Experience peace of mind with Carrier's Consumer Choice Warranty. Upon timely registration, on eligible equipment select either a 10-year parts only limited warranty or a 5-year parts, plus a 3-year labor limited warranty.1
At a glance
Cooling Efficiency
13.4 SEER2 and 11 EER2Heating Efficiency
6.7 HSPF2Sound level
As low as 70 decibelsCompressor Type
Single-stageRefrigerant Type
Puron®Size
Available in various sizes to accommodate most homesSystem Type
Heating and cooling system that operates solely on electricityBlower Motor Type
Multi-speedEnjoy comfort year-round with a packaged heat pump unit.
Customer Reviews
4.4 /5
4.4 rating of Reviews (25)
Excellent
August 21, 2026
This purchase came at the perfect time. It has exceeded expectations.
Happy Carrier owner
July 18, 2026
Very happy with the unit and mostly with action air in Summerville sc Robert and Jaime installer and expert technicians
So far so good
July 3, 2026
It’s doing the job
So far so good
April 26, 2026
Working well at this time,hope it continues. Seems to have lowered electricity bill a bit.
Cool and efficient
April 22, 2026
Works great and cools down efficiently. I like the app to be able to interface with it and program the unit. Overall, I’m happy with its performance and value for the my money. I would recommend it. .
Better then before
March 27, 2026
Comfort plus
Documents
Brochure
A World of Comfort 2025 - Brochure (Printer Version)
A World of Comfort 2025 - Brochure
Commercial Packaged Products Brochure
Owner's Manual
50VT Comfort 13.4 SEER2 Single Phase 2-5 Nominal Tons (Sizes 24-60) Three Phase 3-5 Nominal Tons (Sizes 36-60) Single-Packaged Heat Pump System with Puron (R-410A) Refrigerant
50VT Comfort™ Comfort™ 13.4 SEER2 monophasé et triphasé 2 à 5 tonnes nominales (capacité 24 à 60) – Système de thermopompe monobloc avec frigorigène Puronr (R---410A)
50VT Comfort™ Comfort™ 14 SEER monophasé et triphasé 2 à 5 tonnes nominales (capacité 24 à 60) – Système de thermopompe monobloc avec frigorigène Puronr (R---410A)
Warranty Card
Limited Warranty for Small Packaged Products
Garantie limitée applicable aux produits de petites dimensions
California residents please see Proposition 65
Legal disclaimer
- To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.