Gå til hovedindhold

Soprano® CO2

Air-Cooled Gas Cooler

BENEFITS AT A GLANCE

  • Natural refrigerant CO2
  • High efficiency, technologically advanced EC fans and motors
  • Energy savings and reduction of CO2 emission due to EC technology
  • Stepless, infinitely variable speed control
  • Compliant with ErP Directive

APPLICATIONS

  • Small to medium-sized supermarkets and discount stores

  • REFRIGERANT:

    R744 (CO2)

  • CAPACITY:

    7-317 kW

Soprano gas coolers cover a large range of capacity for commercial and industrial applications. They are designed for external installations, for all applications in refrigeration and air conditioning. All models are available with vertical or horizontal airflow.

Key Features

  • Energy-efficient EC technology
  • Reliable and safe; factory-inspected
  • Robust casing
  • Easy to install

Options

  • Water spray system
  • Coil protection: vinyl, blygold coating
  • Specific color casing
  • Fan motor switches
  • Emergency switch
No. of fans: 1-6
Capacity: Up to 320 kW

Soprano gas coolers cover a large range of capacity for commercial and industrial applications. They are designed for external installations, for all applications in refrigeration and air conditioning. All models are available with vertical or horizontal airflow.

Key Features

  • Energy-efficient EC technology
  • Reliable and safe; factory-inspected
  • Robust casing
  • Easy to install

Options

  • Water spray system
  • Coil protection: vinyl, blygold coating
  • Specific color casing
  • Fan motor switches
  • Emergency switch
No. of fans: 1-6
Capacity: Up to 320 kW
You Might Also Like
Works Well With