Indoor Air Quality CO2 Sensor and Duct-Mounted Aspirator Box for use with EconoMi$er® IV System
Variable speed cooling, SEER up to 20.0 and operation from 125°F to 0°F ensure exceptional efficiency.
The WeatherExpert® 50JC rooftop unit delivers unparalleled energy efficiency and rooftop system performance, engineered to exceed ASHRAE 90.1 standards. Its innovative EcoBlue™ Technology ensures quieter operation with beltless direct-drive fans and variable speed cooling to adapt to your space's unique needs. This unit significantly reduces maintenance costs and energy consumption while providing advanced climate control powered by SystemVu™ Controls for real-time monitoring and diagnostics.
Variable speed compressors, dual motors and SystemVu™ Controllers ensure consistent, monitored performance.
Tool-less filter access, EasyHANDLE™ panels and optional hinged panels simplify servicing.
Drop-in replacement with convertible airflow and thru-bottom power entry simplifies setup.
The WeatherExpert® 50JC rooftop unit seamlessly combines innovative engineering with customer-centric design, enhancing indoor air quality while reducing operational costs.
Accessory and Kit Data
Indoor Air Quality CO2 Sensor and Duct-Mounted Aspirator Box for use with EconoMi$er® IV System
Ultraviolet Lamp Accessory for Rooftop Units 3 to 27.5 Tons
Thru-the-Bottom Electric Connections, Thru-the-Curb Gas Connection Accessory for Gas Heating/Electric Cooling Small Rooftop Units, 3 to 6 Tons (50/60 Hz)
Thru-the-Bottom Electric and Gas Connections Accessory for Gas Heating/Electric Cooling Small Rooftop Units, 3 to 6 Tons (50/60 Hz)
CRSTATUS001A00 Fan/Filter Status Switch Accessory for Small Rooftop Units Gas Heating/Electric Cooling, Electric Cooling and Heat Pump Units 3 to 15 tons
Smoke Detector Accessory for Small Rooftop Units 3 to 15 Tons P/Ns CRSMKKIT003A00, CRSMKSEN003A00
Louvered Hail Guard Accessory for Gas Heating/Electric Cooling, Electric Cooling and Heat Pump Rooftop Units, 3 to 15 Tons
Competitor Roof Curb Adapter Accessory Kit, 3 to 12.5 Tons, CRLNXCURB12A00, CRLNXCURB34A00, CRTRACURB12A00, CRTRACURB34A00, CRYRKCURB12A00, CRYRKCURB34A00
33WIFISTAT43 Wi-Fi Thermostat
Split Systems, 6 to 20 Tons (21.5 to 70.3 kW) Rooftop Units, 3 to 27.5 Tons (10.5 to 96.7 kW) Packaged Heat Pumps Phase Monitor Accessory 50/60 Hz CRPHASE3001A02 CRPHASE3002A00 CRPHASE3002A01
Electric Heater and Single Point Box Accessory for Electric Cooling Small Rooftop Units, Select 3 to 6 Tons CRHEATER323A00-341A00, CRSINGLE037A00-041A00,060A00-063A00
Brochure
Humidi-MiZer® Adaptive Dehumidification System
Light Commercial RTUs - Smoke Detectors
Carrier WeatherExpert Packaged Variable Speed Rooftop Unit with EcoBlue Technology
Light Commercial RTUs - 4 Inch Filter Rack - Web Version
Light Commercial RTUs - 4 Inch Filter Rack - Printer Version
Understanding the AIM Act
CAD Templates
DXF/CAD Templates for 48/50FC,GC and JC Rooftop Units
Controls
48/50JC 04-06 Ultra High Efficiency Single Package Rooftop Units with SystemVu Controls Version 4.X and Puron (R-410A) Refrigerant, Controls, Start-Up, Operation and Troubleshooting
Guide Specifications
50JC Guide Specifications, 3 to 5 Nominal Tons
Installation
High Short Circuit Current Rating (60 Hz HSCCR) Supplement for Single Package Rooftop (3 to 15 Nominal Tons)
50JC04-06 WeatherExpert® Ultra High Efficiency Single Package Rooftop Cooling Only/Electric Heat Unit with Puron® (R-410A)
Maintenance
50JC04-06 Single Package Rooftop Cooling Only/Electric Heat Unit with Puron® (R-410A)
Press Release
Press Release - Carrier Introduces Variable-Speed WeatherExpert Commercial Rooftop Units Featuring EcoBlue Technology
Product Data
48/50JC04-06 WeatherExpert® Ultra High Efficiency Single Package Rooftop Gas Heating/Electric Cooling and Electric Cooling with Optional Electric Heat Rooftop Units with Puron® (R-410A) Refrigerant, 3 to 5 Nominal Tons
REVIT and 3D DRW Files
50JC04-06 Family REVIT Files
Small Rooftop Revit Cheat Sheet - Tips and Tricks for Revit Family Files
Warranty Card
Limited Warranty for Light Commercial Equipment