Citimax 280

A Citimax Unit for Every Purpose

Your temperature-sensitive products must be delivered in ideal condition. They need a stable environment during transportation with controlled temperature and the ability to maintain the integrity of the cold chain.

Benefits:

  • Versatility
  • Temperature accuracy
  • Even More Power and Safety for road only application

Your cold chain is consistently under control

Citimax range allows you to deliver fresh and frozen products safely and with confidence thanks to the cooling power, the high refrigeration capacity and easy fitting for any box size. Citimax provides a full range of refrigeration units designed for all light commercial vehicles. The specifications of the Citimax 280, 350, 400, 500 and 700 units make it possible for you to choose the best fit according to vehicle size, ambient temperatures and type of goods.

BENEFITS

  • Versatility: For all applications from fresh to deep frozen goods
  • Temperature accuracy: Carrier experience in softwares for temperature control
  • Citimax 280, 350, 400, 500 and 700: Even More Power and Safety for road only application. A choice of models designed to take into account ambient temperature: standard, high ambient and low ambient.
  • Improved structure design for easy hose connection.

Refrigeration Capacity

Capacity on road at 2400rpm 0°C (W) 2860
Capacity on road at 2400rpm -20°C (W) 1530

Heating Capacity

18°C/-18°C (W) 2 800

Airflow
(High speed engine operation)

(AMCA 21085) m3/hr 1150

Compressor

Model Carrier 150
Displacement 147 cm3
n° of cylinders 6

Refrigerant

Type R-452A
Charge 1.15 kg

Unit

Dimensions Condensor (W x H x D) 769 x 206 x 550 mm
Dimensions Evaporator (W x H x D) 857 x 170 x 608 mm

Your cold chain is consistently under control

Citimax range allows you to deliver fresh and frozen products safely and with confidence thanks to the cooling power, the high refrigeration capacity and easy fitting for any box size. Citimax provides a full range of refrigeration units designed for all light commercial vehicles. The specifications of the Citimax 280, 350, 400, 500 and 700 units make it possible for you to choose the best fit according to vehicle size, ambient temperatures and type of goods.

BENEFITS

  • Versatility: For all applications from fresh to deep frozen goods
  • Temperature accuracy: Carrier experience in softwares for temperature control
  • Citimax 280, 350, 400, 500 and 700: Even More Power and Safety for road only application. A choice of models designed to take into account ambient temperature: standard, high ambient and low ambient.
  • Improved structure design for easy hose connection.

Refrigeration Capacity

Capacity on road at 2400rpm 0°C (W) 2860
Capacity on road at 2400rpm -20°C (W) 1530

Heating Capacity

18°C/-18°C (W) 2 800

Airflow
(High speed engine operation)

(AMCA 21085) m3/hr 1150

Compressor

Model Carrier 150
Displacement 147 cm3
n° of cylinders 6

Refrigerant

Type R-452A
Charge 1.15 kg

Unit

Dimensions Condensor (W x H x D) 769 x 206 x 550 mm
Dimensions Evaporator (W x H x D) 857 x 170 x 608 mm
寻找离你最近的服务网点