Supra 450 Nordic

For extreme low-ambient temperatures and that features our unique high-capacity hot water heating as standard.

BENEFITS

  • High capacity electrical and hot water heating
  • Extremely silent operation
  • Exceptional reliability for superior efficiency and enhanced product protection
  • Improved service accessibility
  • Ease of use with EasyCOLD® microprocessor control.

SUPRA 450 Nordic is specifically designed for extreme low-ambient temperatures.

For single compartment trucks up to 33 m³

The SUPRA Nordic  is the first range of diesel truck units that has been designed specifically for extreme low-ambient temperatures, and that features our unique high-capacity hot water heating as standard.

BENEFITS

  • High capacity electrical and hot water heating
  • Extremely silent operation
  • Exceptional reliability for superior efficiency and enhanced product protection
  • Improved service accessibility
  • Ease of use with EasyCOLD® microprocessor control.

Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)

Capacity on engine power 0°C (W) 4 470
Capacity on engine power -20°C (W) 2 580
Capacity on electrical stand by 0°C (W) 3 590
Capacity on electrical stand by -20°C (W) 2 790

Heating Capacity

Diesel High speed 18°C/-18°C (W) 4 200

Airflow
(High speed engine operation)

(AMCA 21085) m3/hr 1 610

Weight
(Including battery)

S version (standard) 348 kg
T version (low noise) 351 kg

Box opening

Required box opening mm 800x345

Refrigerant Charge

Type R-404A

Unit

Dimensions 1823 x 791 x 570 mm
Body opening L 800 x H 345 mm

SUPRA 450 Nordic is specifically designed for extreme low-ambient temperatures.

For single compartment trucks up to 33 m³

The SUPRA Nordic  is the first range of diesel truck units that has been designed specifically for extreme low-ambient temperatures, and that features our unique high-capacity hot water heating as standard.

BENEFITS

  • High capacity electrical and hot water heating
  • Extremely silent operation
  • Exceptional reliability for superior efficiency and enhanced product protection
  • Improved service accessibility
  • Ease of use with EasyCOLD® microprocessor control.

Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)

Capacity on engine power 0°C (W) 4 470
Capacity on engine power -20°C (W) 2 580
Capacity on electrical stand by 0°C (W) 3 590
Capacity on electrical stand by -20°C (W) 2 790

Heating Capacity

Diesel High speed 18°C/-18°C (W) 4 200

Airflow
(High speed engine operation)

(AMCA 21085) m3/hr 1 610

Weight
(Including battery)

S version (standard) 348 kg
T version (low noise) 351 kg

Box opening

Required box opening mm 800x345

Refrigerant Charge

Type R-404A

Unit

Dimensions 1823 x 791 x 570 mm
Body opening L 800 x H 345 mm
了解更多服务
You May Also Like