Supra 1150 U MT

Extremely powerful undermount diesel truck unit combining high flexibility for multiproduct deliveries with robust reliability

BENEFITS

  • Total flexibility for multi-product deliveries
  • Exceptional performance characteristics
  • Proven reliability
  • Easy installation and access

SUPRA 1150 U MT is an extremely powerful undermount diesel truck unit combining high flexibility for multiproduct deliveries with robust reliability. It offers a total flexibility for multi-product deliveries with ultra-slim evaporators that can be adapted to large configuration requirement.

Developed for distribution environments with multiple doors openings, rely on the unmatched performance of the SUPRA range in your challenging operation.

The SUPRA range achieves superior pull-down and accurate temperature control at all set points. This performance is supported by a large range of evaporators with electric fans providing constant airflow independent of engine speed.

BENEFITS

  • Total flexibility for multi-product deliveries
  • Exceptional performance characteristics
  • Proven reliability
  • Easy installation and access
  • User-friendly

Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient), Nominal capacity 5950

  MTS 700 MTS 1100 MTS 1450 MTS 2200
Capacity on engine power 0°C (W) 5 750 7 950 8 850 9 730
Capacity on engine power -20°C (W) 3 340 4 570 4 950 5 230
Diesel high speed capacity 3340 4570 4950 5230
Capacity on electrical stand by 0°C (W) 5 770 7 900 8 530 9 330
Capacity on electrical stand by -20°C (W) 3 520 4 550 4 810 5 170

Heating Capacity

  MTS 700 MTS 1100 MTS 1450 MTS 2200
Diesel High speed 18°C/-18°C (W) 4 680 4 710 4 890 5 200
Standby 18°C/-18°C (W) 4 270 4 320 4 530 4 770

Airflow
(High speed engine operation)

  MTS 700 MTS 1100 MTS 1450 MTS 2200
(AMCA 21085) m3/hr 1 100 2 100 2 400 3 500

Weight
(Including battery)

T version (Standard) 566 kg

Engine

Model CT3-69TV
Displacement cm3
n° of cylinders 3
Maintenance Interval 1000 hrs

Compressor

Model 05G
Displacement 1123 cm3
n° of cylinders 6

Electrical Stand by Motor

Voltage / Phase / Frequency 400/3/50 Hz
Rating 9 kW

Refrigerant Charge

Type R-404A, R-452A
Charge Depending on configuration

Sound Pressure

  Standard
High speed 76,8 dBA
Low speed 73,7 dBA
Standby 66,1 dBA

Unit

Dimensions 631 x 1972 x 623 mm

Example for multi-temperature configuration

carrier-supra-1150-u-mt-mounting

SUPRA 1150 U MT is an extremely powerful undermount diesel truck unit combining high flexibility for multiproduct deliveries with robust reliability. It offers a total flexibility for multi-product deliveries with ultra-slim evaporators that can be adapted to large configuration requirement.

Developed for distribution environments with multiple doors openings, rely on the unmatched performance of the SUPRA range in your challenging operation.

The SUPRA range achieves superior pull-down and accurate temperature control at all set points. This performance is supported by a large range of evaporators with electric fans providing constant airflow independent of engine speed.

BENEFITS

  • Total flexibility for multi-product deliveries
  • Exceptional performance characteristics
  • Proven reliability
  • Easy installation and access
  • User-friendly

Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient), Nominal capacity 5950

  MTS 700 MTS 1100 MTS 1450 MTS 2200
Capacity on engine power 0°C (W) 5 750 7 950 8 850 9 730
Capacity on engine power -20°C (W) 3 340 4 570 4 950 5 230
Diesel high speed capacity 3340 4570 4950 5230
Capacity on electrical stand by 0°C (W) 5 770 7 900 8 530 9 330
Capacity on electrical stand by -20°C (W) 3 520 4 550 4 810 5 170

Heating Capacity

  MTS 700 MTS 1100 MTS 1450 MTS 2200
Diesel High speed 18°C/-18°C (W) 4 680 4 710 4 890 5 200
Standby 18°C/-18°C (W) 4 270 4 320 4 530 4 770

Airflow
(High speed engine operation)

  MTS 700 MTS 1100 MTS 1450 MTS 2200
(AMCA 21085) m3/hr 1 100 2 100 2 400 3 500

Weight
(Including battery)

T version (Standard) 566 kg

Engine

Model CT3-69TV
Displacement cm3
n° of cylinders 3
Maintenance Interval 1000 hrs

Compressor

Model 05G
Displacement 1123 cm3
n° of cylinders 6

Electrical Stand by Motor

Voltage / Phase / Frequency 400/3/50 Hz
Rating 9 kW

Refrigerant Charge

Type R-404A, R-452A
Charge Depending on configuration

Sound Pressure

  Standard
High speed 76,8 dBA
Low speed 73,7 dBA
Standby 66,1 dBA

Unit

Dimensions 631 x 1972 x 623 mm

Example for multi-temperature configuration

carrier-supra-1150-u-mt-mounting

Supra® CNG 制冷装置视频
CNG Engine for Truck Units
Hit the Right Notes with Pulleyn Philharmonia Orchestra