Supra 1150 MT Silent

Total flexibility for multi-product deliveries with ultra-slim evaporators that can be adapted to large configuration requirement

BENEFITS

  • Exceptional performance characteristics
  • High reliability
  • Improved service accessibility

SUPRA 1150MT offers a total flexibility for multi-product deliveries with ultra-slim evaporators that can be

adapted to large configuration requirement.

Developed for distribution environments with multiple doors openings, rely on the unmatched performance of the SUPRA range in your challenging operation.

The SUPRA range achieves superior pull-down and accurate temperature control at all set points. This performance is supported by a large range of evaporators with electric fans providing constant airflow independent of engine speed.

BENEFITS

  • Exceptional performance characteristics
  • High reliability
  • Improved service accessibility
  • Large choice of evaporators

Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient) Nominal capacityat -20/30 :  6170

  MTS 700 MTS 1100 MTS 1450
MTS 2200 MTD 1450 MTD 2200
Nominal capacity (-20°C /30°C) (W) 6170
6170 6170
6170 6170 6 170
Capacity on engine power 0°C (W) 5 600 7 550 8 700
8 950 9 150 8 850
Capacity on engine power -20°C (W) 3 400 4 550 5 050
5 050 4 750 5 350
Capacity on electrical stand by 0°C (W) 5 450 7 200 8 100
7 900 8 100 7 900
Capacity on electrical stand by -20°C (W) 3 250 4 250 4 500
4 550 4 250 4 650

Heating Capacity

  MTS 700 MTS 1100 MTS 1450 MTS 2200 MTD 1450 MTD 2200
Diesel High speed 18°C/-18°C (W) 4 680 4 710 4 890 5 200 4 890 5 200
Standby 18°C/-18°C (W) 4 270 4 320 4 530 4 770 4 530 4 770

Airflow
(High speed engine operation)

  MTS 700 MTS 1100 MTS 1450 MTS 2200 MTD 1450 MTD 2200
(AMCA 21085) m3/hr 1 100 2 100 2 400 3 500 2 350 3 600

Weight
(Including battery)

X version (Silent) 580 kg

Engine

Model CT3-69TV
Displacement 1123cm3
n° of cylinders 3
Maintenance Interval 1000 hrs

Compressor

Model 05K4
Displacement 400 cm3
n° of cylinders 4

Electrical Stand by Motor

Voltage / Phase / Frequency 230/400/3/50 Hz
Rating 9 kW

Refrigerant Charge

Type R-404A, R-452A
Charge Depending on configuration

Sound Pressure

  Silent
High speed 66,4 dBA
Low speed 62,5 dBA
Standby 59,1 dBA

Unit

Dimensions 971 x 1995 x 699 mm
Body opening L 100 x H 100 mm

Example for multi-temperature configuration

carrier-supra-1150-mt-silent-mounting

SUPRA 1150MT offers a total flexibility for multi-product deliveries with ultra-slim evaporators that can be

adapted to large configuration requirement.

Developed for distribution environments with multiple doors openings, rely on the unmatched performance of the SUPRA range in your challenging operation.

The SUPRA range achieves superior pull-down and accurate temperature control at all set points. This performance is supported by a large range of evaporators with electric fans providing constant airflow independent of engine speed.

BENEFITS

  • Exceptional performance characteristics
  • High reliability
  • Improved service accessibility
  • Large choice of evaporators

Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient) Nominal capacityat -20/30 :  6170

  MTS 700 MTS 1100 MTS 1450
MTS 2200 MTD 1450 MTD 2200
Nominal capacity (-20°C /30°C) (W) 6170
6170 6170
6170 6170 6 170
Capacity on engine power 0°C (W) 5 600 7 550 8 700
8 950 9 150 8 850
Capacity on engine power -20°C (W) 3 400 4 550 5 050
5 050 4 750 5 350
Capacity on electrical stand by 0°C (W) 5 450 7 200 8 100
7 900 8 100 7 900
Capacity on electrical stand by -20°C (W) 3 250 4 250 4 500
4 550 4 250 4 650

Heating Capacity

  MTS 700 MTS 1100 MTS 1450 MTS 2200 MTD 1450 MTD 2200
Diesel High speed 18°C/-18°C (W) 4 680 4 710 4 890 5 200 4 890 5 200
Standby 18°C/-18°C (W) 4 270 4 320 4 530 4 770 4 530 4 770

Airflow
(High speed engine operation)

  MTS 700 MTS 1100 MTS 1450 MTS 2200 MTD 1450 MTD 2200
(AMCA 21085) m3/hr 1 100 2 100 2 400 3 500 2 350 3 600

Weight
(Including battery)

X version (Silent) 580 kg

Engine

Model CT3-69TV
Displacement 1123cm3
n° of cylinders 3
Maintenance Interval 1000 hrs

Compressor

Model 05K4
Displacement 400 cm3
n° of cylinders 4

Electrical Stand by Motor

Voltage / Phase / Frequency 230/400/3/50 Hz
Rating 9 kW

Refrigerant Charge

Type R-404A, R-452A
Charge Depending on configuration

Sound Pressure

  Silent
High speed 66,4 dBA
Low speed 62,5 dBA
Standby 59,1 dBA

Unit

Dimensions 971 x 1995 x 699 mm
Body opening L 100 x H 100 mm

Example for multi-temperature configuration

carrier-supra-1150-mt-silent-mounting

Supra® CNG 制冷装置视频
CNG Engine for Truck Units
Hit the Right Notes with Pulleyn Philharmonia Orchestra