Supra 850 MT

Solutions for all your distribution needs

SUPRA range performance for refrigerated trucks

BENEFITS

  • Exceptional performance characteristics
  • High reliability
  • Improved service accessibility

SUPRA 850MT offers a total flexibility for multi-product deliveries with ultra-slim evaporators that can be adapted to large configuration requirement.

Developed for distribution environments with multiple doors openings, rely on the unmatched performance of the SUPRA range in your challenging operation.

The SUPRA range achieves superior pull-down and accurate temperature control at all set points. This performance is supported by a large range of evaporators with electric fans providing constant airflow independent of engine speed.

BENEFITS

  • Exceptional performance characteristics
  • High reliability
  • Improved service accessibility

Refrigeration Capacity

System net cooling capacity under A.T.P. Conditions at 30° C ambient, Nominal capacity at 4250 W

MTS 700

MTS 1100

MTS 1450

Capacity on engine power 0°C (W)

5 400

6 120

6 615

Capacity on engine power -20°C (W)

2 975

3 705

4 075

Capacity on electrical stand by 0°C (W)

5 090

5 650

5 845

Capacity on electrical stand by -20°C (W)

2 875

3 530

3 880

Heating Capacity

MTS 700

MTS 1100

MTS 1450

Diesel High speed 18°C/-18°C (W)

2 985

3 425

3 645

Standby 18°C/-18°C(W)

2 925

3 320

3 530

Airflow

on high speed engine operation

MTS 700

MTS 1100

MTS 1450

(AMCA 21085) m3/hr

1 100

2 100

2 400

Weight

including battery

S version (Standard)

443 kg

T version (Low noise)

446 kg

X version (Silent)

448 kg

Engine

n° of cylinders - cm3

Model

CT3-44TV

Displacement

719 cm3

n° of cylinders

3

Maintenance Interval

750/1000 hrs

Compressor

Model

05K4

Displacement

400 cm3

n° of cylinders

4

Electrical Stand by Motor

Voltage / Phase / Frequency

230/400/3/50 Hz

Rating

5 kW

Refrigerant Charge

Refrigerant

R-404A, R-452A

Charge

Depending on configuration

Sound pressure low speed

Standard

Low noise

Silent

High speed

68,7 dBA

66 dBA

64,6 dBA

Low speed

66,3 dBA

62,1 dBA

61,9 dBA

Standby

59,7 dBA

55dBA

-

Generic

Dimensions

888 x 1823 x 629 mm

Body opening

L 90 x H 90 mm

Example for multi-temperature configuration

carrier-supra-850-mt-mounting

SUPRA 850MT offers a total flexibility for multi-product deliveries with ultra-slim evaporators that can be adapted to large configuration requirement.

Developed for distribution environments with multiple doors openings, rely on the unmatched performance of the SUPRA range in your challenging operation.

The SUPRA range achieves superior pull-down and accurate temperature control at all set points. This performance is supported by a large range of evaporators with electric fans providing constant airflow independent of engine speed.

BENEFITS

  • Exceptional performance characteristics
  • High reliability
  • Improved service accessibility

Refrigeration Capacity

System net cooling capacity under A.T.P. Conditions at 30° C ambient, Nominal capacity at 4250 W

MTS 700

MTS 1100

MTS 1450

Capacity on engine power 0°C (W)

5 400

6 120

6 615

Capacity on engine power -20°C (W)

2 975

3 705

4 075

Capacity on electrical stand by 0°C (W)

5 090

5 650

5 845

Capacity on electrical stand by -20°C (W)

2 875

3 530

3 880

Heating Capacity

MTS 700

MTS 1100

MTS 1450

Diesel High speed 18°C/-18°C (W)

2 985

3 425

3 645

Standby 18°C/-18°C(W)

2 925

3 320

3 530

Airflow

on high speed engine operation

MTS 700

MTS 1100

MTS 1450

(AMCA 21085) m3/hr

1 100

2 100

2 400

Weight

including battery

S version (Standard)

443 kg

T version (Low noise)

446 kg

X version (Silent)

448 kg

Engine

n° of cylinders - cm3

Model

CT3-44TV

Displacement

719 cm3

n° of cylinders

3

Maintenance Interval

750/1000 hrs

Compressor

Model

05K4

Displacement

400 cm3

n° of cylinders

4

Electrical Stand by Motor

Voltage / Phase / Frequency

230/400/3/50 Hz

Rating

5 kW

Refrigerant Charge

Refrigerant

R-404A, R-452A

Charge

Depending on configuration

Sound pressure low speed

Standard

Low noise

Silent

High speed

68,7 dBA

66 dBA

64,6 dBA

Low speed

66,3 dBA

62,1 dBA

61,9 dBA

Standby

59,7 dBA

55dBA

-

Generic

Dimensions

888 x 1823 x 629 mm

Body opening

L 90 x H 90 mm

Example for multi-temperature configuration

carrier-supra-850-mt-mounting

Supra® CNG 制冷装置视频
CNG Engine for Truck Units
Hit the Right Notes with Pulleyn Philharmonia Orchestra