Oasis 150

Tough outside, cool inside
Specially designed to meet the challenges raised by high ambient temperatures


BENEFITS

  • Constant evaporator airflow
  • High ambient designed
  • Maintenance friendly operation

OASIS is a high capacity truck refrigeration range. It is designed to meet the challenges raised by high ambient temperature up to +54°C.

High refrigeration capacity

In high ambient climates, sustaining the cold chain is more important than anywhere else. The OASIS range featuring R404A refrigerant delivers unmatched capacity and constant airflow, especially thanks to its electrical fans. Truck operators can depend on reliable protection of perishables.

High ambient designed

Durability: combining aerodynamic styling and reliability, the Oasis range has been designed with rugged and durable material to resist harsh conditions. All components have gone through UV and chemicals resistance tests to operate in extreme climates.

Easy start: the new alternator design enables the engine to reach its nominal speed with fewer loads by delaying the power output. This feature helps to extend the lifecycle of key internal components such as the engine, clutch and belts.

Available in multi-temperature

The OASIS range offers flexibility for multi-product deliveries with 7 standard configurations available thanks to the ultraslim evaporator range.

Maintenance friendly operation

Accessibility and safety are enhanced on the Oasis range: handling bars, lateral door screw locking system and main shutoff switch. Service inspections and routine maintenance are operated quicker and safer.

BENEFITS

  • Constant evaporator airflow
  • High ambient designed
  • Maintenance friendly operation

Refrigeration Capacity

System net cooling capacity under A.T.P. Conditions at 30° C ambient

Capacity on engine power 0°C

5 000 W

Capacity on engine power 20°C

2 600 W

Capacity on electrical stand by 0°C

4 070 W

Capacity on electrical stand by -20°C

2 000 W

Heating Capacity

Diesel High speed 18°C/-18°C

1 280 W

Standby 18°C/-18°C

800 W

Airflow

on high speed engine operation

(AMCA 21085) m3/hr

2 250

Weight

including battery

S version (road & standby)

391 kg

Engine

Model

CT2-29TV

Displacement

479 cm3

n° of cylinders

2

Maintenance Interval

500/750 hrs

Compressor

Model

05K2

Displacement

>200 cm3

n° of cylinders

2

Electrical Stand by Motor

Voltage / Phase / Frequency

230/400/3/50 Hz

240/460/3/60 Hz

Rating

3,6 kW

Refrigerant

Type

R-404A

Charge

4 kg

Sound pressure

High speed

69 dBA

Generic

Dimensions

791 x 1823 x 555 mm

Body opening

L 800 x H 345 mm

OASIS is a high capacity truck refrigeration range. It is designed to meet the challenges raised by high ambient temperature up to +54°C.

High refrigeration capacity

In high ambient climates, sustaining the cold chain is more important than anywhere else. The OASIS range featuring R404A refrigerant delivers unmatched capacity and constant airflow, especially thanks to its electrical fans. Truck operators can depend on reliable protection of perishables.

High ambient designed

Durability: combining aerodynamic styling and reliability, the Oasis range has been designed with rugged and durable material to resist harsh conditions. All components have gone through UV and chemicals resistance tests to operate in extreme climates.

Easy start: the new alternator design enables the engine to reach its nominal speed with fewer loads by delaying the power output. This feature helps to extend the lifecycle of key internal components such as the engine, clutch and belts.

Available in multi-temperature

The OASIS range offers flexibility for multi-product deliveries with 7 standard configurations available thanks to the ultraslim evaporator range.

Maintenance friendly operation

Accessibility and safety are enhanced on the Oasis range: handling bars, lateral door screw locking system and main shutoff switch. Service inspections and routine maintenance are operated quicker and safer.

BENEFITS

  • Constant evaporator airflow
  • High ambient designed
  • Maintenance friendly operation

Refrigeration Capacity

System net cooling capacity under A.T.P. Conditions at 30° C ambient

Capacity on engine power 0°C

5 000 W

Capacity on engine power 20°C

2 600 W

Capacity on electrical stand by 0°C

4 070 W

Capacity on electrical stand by -20°C

2 000 W

Heating Capacity

Diesel High speed 18°C/-18°C

1 280 W

Standby 18°C/-18°C

800 W

Airflow

on high speed engine operation

(AMCA 21085) m3/hr

2 250

Weight

including battery

S version (road & standby)

391 kg

Engine

Model

CT2-29TV

Displacement

479 cm3

n° of cylinders

2

Maintenance Interval

500/750 hrs

Compressor

Model

05K2

Displacement

>200 cm3

n° of cylinders

2

Electrical Stand by Motor

Voltage / Phase / Frequency

230/400/3/50 Hz

240/460/3/60 Hz

Rating

3,6 kW

Refrigerant

Type

R-404A

Charge

4 kg

Sound pressure

High speed

69 dBA

Generic

Dimensions

791 x 1823 x 555 mm

Body opening

L 800 x H 345 mm

You may also like
Works Well With