Xarios 350 MT

Modular range for vans and medium-sized refrigerated vehicles

BENEFITS

  • Extra-flat evaporator to allow extra loading
  • High reliability and longer product lifetime due to brushless fans and advanced electronic controller

The XARIOS range is a direct drive refrigeration unit demonstrating unique versatility for vans and trucks. Its design enables transportation of fresh and frozen goods, in single or multi-temperature applications, in vehicles with box volumes from 8 to 45m3 and is available in road only or road and standby versions.

COLD CHAIN RESPECT

Featuring R404A refrigerant, XARIOS offers a large range of capacities covering temperatures from -20°C to +30°C. Supported by an extensive lineup of ultraslim evaporators, including the MXV 850 vertical evaporator, multi-temperature configurations are widely available for multiproduct deliveries.

OPTIMIZED COST OF USE

Balancing performance and cost of operation, the XARIOS range offers simple and rapid installation, light weight evaporators to optimise load space and enhanced accessibility for reduced maintenance time.

DRIVER’S COMFORT

To limit the impact on the community and improve the driver’s comfort, the XARIOS range shows low noise levels. Eventually, the cab command is easy to operate and enables an automatic selection of road or road and standby mode. The units’ condensers and evaporator skins are fully recyclable.

BENEFITS

  • Extra-flat evaporator to allow extra loading
  • High reliability and longer product lifetime due to brushless fans and advanced electronic controller

Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)

  MXS 850 MXS 600 MXV 850
Capacity on road at 2400rpm 0°C (W) 3 000 2 290 2 769
Capacity on road at 2400rpm -20°C (W) 1 730 1 390 1 550
Standby capacity (W) 1 860 1 610 1 570
Standby capacity (W) 910 730 740

Heating Capacity

Heating system 18°C/-18°C (W) 3 100

Airflow
(High speed engine operation)

(AMCA 21085) m3/hr 820 730 750

Weight

Road condenser weight 42 kg
Road and standby condenser 85 kg
Evaporator MXS 850 19 kg
Evaporator MXS 600 15 kg
Evaporator  MXV 850 17 kg

Compressor

  Road compressor Standby compressor
Model Carrier 150 Carrier 150
Displacement 147 cm3 147 cm3
n° of cylinders 6 6

Electrical Stand by Motor

Voltage / Phase / Frequency 230/1/50 Hz
400/3/50 Hz
230/3/50 Hz
Rating Depends on configuration

Refrigerant

Type R-404A
Charge 1,6 kg

Sound Pressure

High speed 57 dBA

Unit

Dimensions (D x W x H) 505 x 1125 x 238 mm

Example for multi-temperature configuration

carrier-xarios-350mt-mounting-lcv

The XARIOS range is a direct drive refrigeration unit demonstrating unique versatility for vans and trucks. Its design enables transportation of fresh and frozen goods, in single or multi-temperature applications, in vehicles with box volumes from 8 to 45m3 and is available in road only or road and standby versions.

COLD CHAIN RESPECT

Featuring R404A refrigerant, XARIOS offers a large range of capacities covering temperatures from -20°C to +30°C. Supported by an extensive lineup of ultraslim evaporators, including the MXV 850 vertical evaporator, multi-temperature configurations are widely available for multiproduct deliveries.

OPTIMIZED COST OF USE

Balancing performance and cost of operation, the XARIOS range offers simple and rapid installation, light weight evaporators to optimise load space and enhanced accessibility for reduced maintenance time.

DRIVER’S COMFORT

To limit the impact on the community and improve the driver’s comfort, the XARIOS range shows low noise levels. Eventually, the cab command is easy to operate and enables an automatic selection of road or road and standby mode. The units’ condensers and evaporator skins are fully recyclable.

BENEFITS

  • Extra-flat evaporator to allow extra loading
  • High reliability and longer product lifetime due to brushless fans and advanced electronic controller

Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)

  MXS 850 MXS 600 MXV 850
Capacity on road at 2400rpm 0°C (W) 3 000 2 290 2 769
Capacity on road at 2400rpm -20°C (W) 1 730 1 390 1 550
Standby capacity (W) 1 860 1 610 1 570
Standby capacity (W) 910 730 740

Heating Capacity

Heating system 18°C/-18°C (W) 3 100

Airflow
(High speed engine operation)

(AMCA 21085) m3/hr 820 730 750

Weight

Road condenser weight 42 kg
Road and standby condenser 85 kg
Evaporator MXS 850 19 kg
Evaporator MXS 600 15 kg
Evaporator  MXV 850 17 kg

Compressor

  Road compressor Standby compressor
Model Carrier 150 Carrier 150
Displacement 147 cm3 147 cm3
n° of cylinders 6 6

Electrical Stand by Motor

Voltage / Phase / Frequency 230/1/50 Hz
400/3/50 Hz
230/3/50 Hz
Rating Depends on configuration

Refrigerant

Type R-404A
Charge 1,6 kg

Sound Pressure

High speed 57 dBA

Unit

Dimensions (D x W x H) 505 x 1125 x 238 mm

Example for multi-temperature configuration

carrier-xarios-350mt-mounting-lcv

寻找离你最近的服务网点