Xarios 150

Modular range for vans and medium-sized refrigerated vehicles

BENEFITS

  • Extra-flat evaporator to allow extra loading
  • High reliability and longer product lifetime due to brushless fans and advanced electronic controller

The XARIOS range is a direct drive refrigeration unit demonstrating unique versatility for vans and trucks. Its design enables transportation of fresh and frozen goods, in single or multi-temperature applications, in vehicles with box volumes from 8 to 45m3 and is available in road only or road and standby versions.

COLD CHAIN RESPECT

Featuring R404A refrigerant, XARIOS offers a large range of capacities covering temperatures from -20°C to +30°C. Supported by an extensive lineup of ultraslim evaporators, including the MXV 850 vertical evaporator, multi-temperature configurations are widely available for multiproduct deliveries.

OPTIMIZED COST OF USE

Balancing performance and cost of operation, the XARIOS range offers simple and rapid installation, light weight evaporators to optimise load space and enhanced accessibility for reduced maintenance time.

DRIVER’S COMFORT

To limit the impact on the community and improve the driver’s comfort, the XARIOS range shows low noise levels. Eventually, the cab command is easy to operate and enables an automatic selection of road or road and standby mode. The units’ condensers and evaporator skins are fully recyclable.

BENEFITS

  • Extra-flat evaporator to allow extra loading
  • High reliability and longer product lifetime due to brushless fans and advanced electronic controller

Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)

Capacity on road at 2400 rpm 0°C (W) 2 110
Capacity on road at 2400 rpm -20°C (W) 1 050
Capacity on road at 1000 rpm 0°C (W) 1 550
Capacity on road at 1000 rpm -20°C (W) 711
Standby capacity (W) 1 200
Standby capacity (W) 540

Heating Capacity

Heating system 18°C/-18°C (W) 1 800

Airflow
(High speed engine operation)

(AMCA 21085) m3/hr 690

Weight

Road and standby condenser 53 kg
Evaporator MXS 600 15 kg

Compressor

  Road compressor Standby compressor
Model SD5H09 PS130
Displacement 87 cm3 12,7
n° of cylinders 5 Rotary

Electrical Stand by Motor

Voltage / Phase / Frequency 230/1/50 Hz
Rating 1 020 W

Refrigerant

Type R-404A
Charge 1,2 kg

Sound Pressure

High speed 54,6 dBA

Unit

Dimensions (D x W x H) 480 x 864 x 232 mm

The XARIOS range is a direct drive refrigeration unit demonstrating unique versatility for vans and trucks. Its design enables transportation of fresh and frozen goods, in single or multi-temperature applications, in vehicles with box volumes from 8 to 45m3 and is available in road only or road and standby versions.

COLD CHAIN RESPECT

Featuring R404A refrigerant, XARIOS offers a large range of capacities covering temperatures from -20°C to +30°C. Supported by an extensive lineup of ultraslim evaporators, including the MXV 850 vertical evaporator, multi-temperature configurations are widely available for multiproduct deliveries.

OPTIMIZED COST OF USE

Balancing performance and cost of operation, the XARIOS range offers simple and rapid installation, light weight evaporators to optimise load space and enhanced accessibility for reduced maintenance time.

DRIVER’S COMFORT

To limit the impact on the community and improve the driver’s comfort, the XARIOS range shows low noise levels. Eventually, the cab command is easy to operate and enables an automatic selection of road or road and standby mode. The units’ condensers and evaporator skins are fully recyclable.

BENEFITS

  • Extra-flat evaporator to allow extra loading
  • High reliability and longer product lifetime due to brushless fans and advanced electronic controller

Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)

Capacity on road at 2400 rpm 0°C (W) 2 110
Capacity on road at 2400 rpm -20°C (W) 1 050
Capacity on road at 1000 rpm 0°C (W) 1 550
Capacity on road at 1000 rpm -20°C (W) 711
Standby capacity (W) 1 200
Standby capacity (W) 540

Heating Capacity

Heating system 18°C/-18°C (W) 1 800

Airflow
(High speed engine operation)

(AMCA 21085) m3/hr 690

Weight

Road and standby condenser 53 kg
Evaporator MXS 600 15 kg

Compressor

  Road compressor Standby compressor
Model SD5H09 PS130
Displacement 87 cm3 12,7
n° of cylinders 5 Rotary

Electrical Stand by Motor

Voltage / Phase / Frequency 230/1/50 Hz
Rating 1 020 W

Refrigerant

Type R-404A
Charge 1,2 kg

Sound Pressure

High speed 54,6 dBA

Unit

Dimensions (D x W x H) 480 x 864 x 232 mm
寻找离你最近的服务网点