Zephyr 30S

Proven versatility and reliability for medium-sized delivery vehicles

BENEFITS

  • Proven performance for superior cargo protection
  • Choice of roof-top or cubic evaporator for application versatility
  • Microprocessor control and cab command make operation easier and safer
  • Rapid installation and easy servicing contribute to reduced life cycle cost.

ZEPHYR 30S is an R134a direct drive refrigeration unit specifically designed for the transportation of fresh or frozen goods in medium-sized delivery vehicles with box volumes up to 23 m³.

A world « best-seller » in transport refrigeration, ZEPHYR 30S is a unit with an enviable reputation established through many years of reliability and performance in the market.

BENEFITS

  • Proven performance for superior cargo protection
  • Choice of roof-top or cubic evaporator for application versatility
  • Microprocessor control and cab command make operation easier and safer
  • Rapid installation and easy servicing contribute to reduced life cycle cost.

Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)

  Cubic Evap Roof Evap
Capacity on road at 2400rpm 0°C (W) 2 730 3 060
Capacity on road at 2400rpm -20°C (W) 1 280 1 525
Capacity on road at 1000rpm 0°C (W) 1 910 1 975
Capacity on road at 1000rpm -20°C (W) 785 930
Standby capacity (W) 1 930 1 990
Standby capacity (W) 780 850

Heating Capacity

Heating system 18°C/-18°C (W) 1 250 1 300

Airflow
(High speed engine operation)

(AMCA 21085) m3/hr 860 1060

Weight

Road and standby condenser 76 kg
Evaporator Cubic 24 kg
Evaporator Roof 23 kg

Compressor

  Road compressor Standby compressor
Model Carrier 160 Carrier 160
Displacement 161 cm3 161 cm3
n° of cylinders 6 6

Electrical Stand by Motor

Voltage / Phase / Frequency 230/1/50 Hz
400/3/50 Hz
230/1/60 Hz
Rating 1 800 W

Refrigerant

Type R-134A
Charge 1,8 kg

Sound Pressure

High speed 57dBA

Unit

Condenser dimensions Roof-mount (D x W x H) 558 x 1120 x 230mm
Condenser dimensions Front-mount (D x W x H) 488 x 1120 x 230mm

ZEPHYR 30S is an R134a direct drive refrigeration unit specifically designed for the transportation of fresh or frozen goods in medium-sized delivery vehicles with box volumes up to 23 m³.

A world « best-seller » in transport refrigeration, ZEPHYR 30S is a unit with an enviable reputation established through many years of reliability and performance in the market.

BENEFITS

  • Proven performance for superior cargo protection
  • Choice of roof-top or cubic evaporator for application versatility
  • Microprocessor control and cab command make operation easier and safer
  • Rapid installation and easy servicing contribute to reduced life cycle cost.

Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)

  Cubic Evap Roof Evap
Capacity on road at 2400rpm 0°C (W) 2 730 3 060
Capacity on road at 2400rpm -20°C (W) 1 280 1 525
Capacity on road at 1000rpm 0°C (W) 1 910 1 975
Capacity on road at 1000rpm -20°C (W) 785 930
Standby capacity (W) 1 930 1 990
Standby capacity (W) 780 850

Heating Capacity

Heating system 18°C/-18°C (W) 1 250 1 300

Airflow
(High speed engine operation)

(AMCA 21085) m3/hr 860 1060

Weight

Road and standby condenser 76 kg
Evaporator Cubic 24 kg
Evaporator Roof 23 kg

Compressor

  Road compressor Standby compressor
Model Carrier 160 Carrier 160
Displacement 161 cm3 161 cm3
n° of cylinders 6 6

Electrical Stand by Motor

Voltage / Phase / Frequency 230/1/50 Hz
400/3/50 Hz
230/1/60 Hz
Rating 1 800 W

Refrigerant

Type R-134A
Charge 1,8 kg

Sound Pressure

High speed 57dBA

Unit

Condenser dimensions Roof-mount (D x W x H) 558 x 1120 x 230mm
Condenser dimensions Front-mount (D x W x H) 488 x 1120 x 230mm
寻找离你最近的服务网点