Viento 350 R134a

简单易操作,适用于轻型冷藏车的路用型机组

优势

  • 质量可靠
  • 操作简单
  • 功能齐全

VIENTO is a range of basic, road-only units designed for vehicles up to 28 m3, panel van or box insulation. VIENTO offers world-leading performance from Carrier in a light-weight, simple and extremely versatile unit. Deceptively affordable, Viento is expert refrigeration technology, accessible to all.

RELIABLE

Quality you can rely on, from the world leader. Proven technology, tried and tested by previous generations of market leading direct drive units. Reliable cooling capacity and airflow, that protect cargo quality under all conditions.

SIMPLE

Easy to install, all units are extra flat and lightweight. Easy to operate, in-cab command and micro-processor control, proven over many years on Xarios range.

VERSATILE

For all ambient temperatures, with specifically designed units for high or low ambient. For all vehicles, adapts to panel van or box insulation. For chilled or frozen applications, with a choice of refrigerant.

BENEFITS

  • Reliable
  • Simple
  • Versatile
制冷量
(环境温度30C,ATP标准下的净制冷量)
发动机驱动制冷量 2400rpm 0°C (W) 3 074
发动机驱动制冷量 2400rpm -20°C (W) 1 550
发动机驱动制冷量 1000rpm 0°C (W) 2 180
发动机驱动制冷量 1000rpm -20°C (W) 910

制热量

制热系统 18°C/-18°C (W) 1 600

送风量
(发动机高速运行)

(AMCA 21085) m3/hr 1 660

重量

22 kg

压缩机

型号 Carrier 160
排量 164 cm3
缸数 6

制冷剂

型号 R-134A
充注量 1,1 kg

声压

高速 54,5 dBA
低速 63,6 dBA
备电 59,8 dBA

机组

尺寸 (D x W x H) 505 x 874 x 205 mm

VIENTO is a range of basic, road-only units designed for vehicles up to 28 m3, panel van or box insulation. VIENTO offers world-leading performance from Carrier in a light-weight, simple and extremely versatile unit. Deceptively affordable, Viento is expert refrigeration technology, accessible to all.

RELIABLE

Quality you can rely on, from the world leader. Proven technology, tried and tested by previous generations of market leading direct drive units. Reliable cooling capacity and airflow, that protect cargo quality under all conditions.

SIMPLE

Easy to install, all units are extra flat and lightweight. Easy to operate, in-cab command and micro-processor control, proven over many years on Xarios range.

VERSATILE

For all ambient temperatures, with specifically designed units for high or low ambient. For all vehicles, adapts to panel van or box insulation. For chilled or frozen applications, with a choice of refrigerant.

BENEFITS

  • Reliable
  • Simple
  • Versatile
制冷量
(环境温度30C,ATP标准下的净制冷量)
发动机驱动制冷量 2400rpm 0°C (W) 3 074
发动机驱动制冷量 2400rpm -20°C (W) 1 550
发动机驱动制冷量 1000rpm 0°C (W) 2 180
发动机驱动制冷量 1000rpm -20°C (W) 910

制热量

制热系统 18°C/-18°C (W) 1 600

送风量
(发动机高速运行)

(AMCA 21085) m3/hr 1 660

重量

22 kg

压缩机

型号 Carrier 160
排量 164 cm3
缸数 6

制冷剂

型号 R-134A
充注量 1,1 kg

声压

高速 54,5 dBA
低速 63,6 dBA
备电 59,8 dBA

机组

尺寸 (D x W x H) 505 x 874 x 205 mm
寻找离你最近的服务网点