Vatna 200 H-B

Eutectic technology for your delivery vehicle

BENEFITS

  • Ease of use
  • Cost efficiency
  • Flexibility

The VATNA range is an eutectic refrigeration system dedicated to the distribution of frozen food and ice cream for volumes from 5 to 23 m3.

EASE OF USE

Operating automatically, the VATNA units work by cooling eutectic plates using R404A refrigerant whilst plugged in overnight. Cooling capacity is released during daytime operation. Plug it at night, deliver all day long.

COST EFFICIENCY

Operating automatically, limited maintenance is needed. However, accessibility is enhanced for easy servicing and reduced costs. Maximum load is possible thanks to the low thickness of the plaques used.

FLEXIBILITY

According to your needs, type of goods, doors openings, vehicle used, nose mount or undermount, different configurations are available. Demonstrating low noise levels, it is suitable for urban deliveries.

BENEFITS

  • Ease of use
  • Cost efficiency
  • Flexibility

Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)

Model VATNA 203 - 3 plates VATNA 204 - 4 plates
Accumulated capacity 33 500 kJ 44 700 kJ
K*Ms 7,2 W/°C 8,8 W/°C

Weight

Nosemount condenser 140 kg
Undermount condenser 145 kg
Plate 85 kg

Motocompressor

Model CT215
Displacement 167 cm3
n° of cylinders 2

Electrical Stand by Motor

Voltage / Phase / Frequency 400/3/50 Hz

Refrigerant

Type R-404A

Unit

Nosemount condenser dimensions (D x W x H) 553 x 1000 x 420mm
Undermount condenser dimensions (D x W x H) 505 x 1100 x 440mm

The VATNA range is an eutectic refrigeration system dedicated to the distribution of frozen food and ice cream for volumes from 5 to 23 m3.

EASE OF USE

Operating automatically, the VATNA units work by cooling eutectic plates using R404A refrigerant whilst plugged in overnight. Cooling capacity is released during daytime operation. Plug it at night, deliver all day long.

COST EFFICIENCY

Operating automatically, limited maintenance is needed. However, accessibility is enhanced for easy servicing and reduced costs. Maximum load is possible thanks to the low thickness of the plaques used.

FLEXIBILITY

According to your needs, type of goods, doors openings, vehicle used, nose mount or undermount, different configurations are available. Demonstrating low noise levels, it is suitable for urban deliveries.

BENEFITS

  • Ease of use
  • Cost efficiency
  • Flexibility

Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)

Model VATNA 203 - 3 plates VATNA 204 - 4 plates
Accumulated capacity 33 500 kJ 44 700 kJ
K*Ms 7,2 W/°C 8,8 W/°C

Weight

Nosemount condenser 140 kg
Undermount condenser 145 kg
Plate 85 kg

Motocompressor

Model CT215
Displacement 167 cm3
n° of cylinders 2

Electrical Stand by Motor

Voltage / Phase / Frequency 400/3/50 Hz

Refrigerant

Type R-404A

Unit

Nosemount condenser dimensions (D x W x H) 553 x 1000 x 420mm
Undermount condenser dimensions (D x W x H) 505 x 1100 x 440mm
寻找离你最近的服务网点