Neos 100S Truck Refrigeration Unit

NEOS 100 S is an alternator driven refrigeration unit for small delivery vehicles

BENEFITS:

  • Designed for practicality
  • Preserving the Cold Chain
  • First for safety and the environment
  • External for flexibility

Alternator driven, the NEOS 100 S refrigeration range combines constant cooling and heating for vehicles up to 6 m3 with flexible installation. Available in 2 versions, Slim & Split, it is a versatile and reliable choice for customers wanting cargo-protection, reliability and driver’s comfort.

BENEFITS:

  • Designed for practicality
  • Preserving the Cold Chain
  • First for safety and the environment
  • External for flexibility

Refrigeration Capacit
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)

Capacity on engine power 0°C (W) 1 160
Capacity on engine power -20°C (W) 450
Capacity on electrical stand by 0°C (W) 1 190
Capacity on electrical stand by -20°C (W) 450

Airflow
(High speed engine operation)

(AMCA 21085) m3/hr 700

Weight

Condenser 48 kg
Evaporator (MNS600) 15

Compressor

Model SD5H09
Displacement 87 cm3
n° of cylinders 5

Electrical Stand by Motor

Voltage / Phase / Frequency 230/1/50 Hz
240/1/60 Hz
Rating 1 420 W

Refrigerant

Type R-134A
Charge 1 kg

Sound pressure

High speed 57dBA

Unit

Dimensions (D x W x H) 480 x 864 x 232mm

Alternator driven, the NEOS 100 S refrigeration range combines constant cooling and heating for vehicles up to 6 m3 with flexible installation. Available in 2 versions, Slim & Split, it is a versatile and reliable choice for customers wanting cargo-protection, reliability and driver’s comfort.

BENEFITS:

  • Designed for practicality
  • Preserving the Cold Chain
  • First for safety and the environment
  • External for flexibility

Refrigeration Capacit
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)

Capacity on engine power 0°C (W) 1 160
Capacity on engine power -20°C (W) 450
Capacity on electrical stand by 0°C (W) 1 190
Capacity on electrical stand by -20°C (W) 450

Airflow
(High speed engine operation)

(AMCA 21085) m3/hr 700

Weight

Condenser 48 kg
Evaporator (MNS600) 15

Compressor

Model SD5H09
Displacement 87 cm3
n° of cylinders 5

Electrical Stand by Motor

Voltage / Phase / Frequency 230/1/50 Hz
240/1/60 Hz
Rating 1 420 W

Refrigerant

Type R-134A
Charge 1 kg

Sound pressure

High speed 57dBA

Unit

Dimensions (D x W x H) 480 x 864 x 232mm
寻找离你最近的服务网点