Solar Panel

Your fleet always available with natural power

  • Natural energy source
  • Provides power to accessories whatever the season
  • Less maintenance on the units’ battery
  • Increases uptime
  • Battery overcharging prevention
  • Eases diagnostics with status indicators
  • Less fuel consumption
Solar_Panel_mounted

 

A sustainably powered solution for your accessories

Reliability and availability of your fleet is a vital component of any professional’s transportation activity. Carrier Transicold Solar Panel is the sustainable-powered solution that will allow you to get a better use of your accessories.

Natural power for your accessories

Carrier Transicold is committed to providing customers with advanced, energy-efficient and environmentally sustainable refrigeration units. Our new solution helps our customers improve overall sustainability for fleets while also improving its efficiency.

An extended battery lifetime and less maintenance operations on your fleet

The solar panel enables a greater usage of your refrigeration units’ battery as it provides an independent and natural way to recharge your accessories’ battery. As a result, battery lifetime is improved by reducing battery replacement as well as maintenance operations all while increasing your fleet’s availability. Uptime and operating costs are both reduced, while also saving fuel since the unit does not have to be restarted to charge the battery.

Electrical caracteristics

50 W Model
Nominal Voltage (V) 17
Nominal Amperage (A) 2,85

External caracteristics

Weight (kg), all components 3,6
Dimension (mm), solar panel only 535 x 645 x 4

Model service

Kit content Solar panel, cables, box, controller, miscalleneous, instruction
Installation (min) 60 (installation + functional tests)
Maintenance • Depending of applications
• Clean-up solar panel minimum every 3 months
Warranty 2 years
Solar_Panel_mounted

 

A sustainably powered solution for your accessories

Reliability and availability of your fleet is a vital component of any professional’s transportation activity. Carrier Transicold Solar Panel is the sustainable-powered solution that will allow you to get a better use of your accessories.

Natural power for your accessories

Carrier Transicold is committed to providing customers with advanced, energy-efficient and environmentally sustainable refrigeration units. Our new solution helps our customers improve overall sustainability for fleets while also improving its efficiency.

An extended battery lifetime and less maintenance operations on your fleet

The solar panel enables a greater usage of your refrigeration units’ battery as it provides an independent and natural way to recharge your accessories’ battery. As a result, battery lifetime is improved by reducing battery replacement as well as maintenance operations all while increasing your fleet’s availability. Uptime and operating costs are both reduced, while also saving fuel since the unit does not have to be restarted to charge the battery.

Electrical caracteristics

50 W Model
Nominal Voltage (V) 17
Nominal Amperage (A) 2,85

External caracteristics

Weight (kg), all components 3,6
Dimension (mm), solar panel only 535 x 645 x 4

Model service

Kit content Solar panel, cables, box, controller, miscalleneous, instruction
Installation (min) 60 (installation + functional tests)
Maintenance • Depending of applications
• Clean-up solar panel minimum every 3 months
Warranty 2 years
了解更多服务
只要一个电话,就能获得您需要的信息
选择正确配件,优化您的机组