Neos HE 100S

Confidence in last mile electric solutions

BENEFITS:

  • A constant cooling capacity
  • Fully electric unit
  • Improved electrical consumption
  • High reliability
  • High versatility
  • Environmentally sustainable

Combining flexibility and electricity for city delivery

In tune with its time, the Neos refrigeration range is expanding and adapting to today’s challenges of city delivery with the Neos HE - High Efficiency, offering electric-powered solutions for vehicles up to 6 m3. With two installation concepts, Neos can be integrated into the vehicle or fitted externally and is a versatile and reliable choice for customers operating in cities looking for reliability, sustainability and driver comfort.

BENEFITS:

  • A constant cooling capacity: 12V architecture allowing 100% of cooling capacity no matter the vehicle state of operation.
  • Fully electric unit: Compatible with 12V battery packs.
  • Improved electrical consumption: -24% consumption*.
  • High reliability: Electric drive for less source of leaks**.
  • High versatility: suitable for BEV, PHEV and ICE vehicles.
  • Environmentally sustainable: Using low GWP refrigerants R134A.

*Compared to legacy Neos 100S

** Compared to conventional LCV technologies

Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)

Capacity on engine power 0°C (W) 970
Capacity on engine power -20/-30°C (W) 290
Capacity on electrical stand by 0°C (W) 980
Capacity on electrical stand by -20/-30°C (W) 250

Heating capacities

+18°C/-18°C (W) 350

Airflow
(High speed engine operation)

(AMCA 21085) m3/hr 570

Consumption

on 12V 0°C/30°C (A) 66
on 12V -20°C/30°C (A) 54

Refrigerant

Type R-134A
Charge 1 kg

Weight

Total weight (kg) 73

Combining flexibility and electricity for city delivery

In tune with its time, the Neos refrigeration range is expanding and adapting to today’s challenges of city delivery with the Neos HE - High Efficiency, offering electric-powered solutions for vehicles up to 6 m3. With two installation concepts, Neos can be integrated into the vehicle or fitted externally and is a versatile and reliable choice for customers operating in cities looking for reliability, sustainability and driver comfort.

BENEFITS:

  • A constant cooling capacity: 12V architecture allowing 100% of cooling capacity no matter the vehicle state of operation.
  • Fully electric unit: Compatible with 12V battery packs.
  • Improved electrical consumption: -24% consumption*.
  • High reliability: Electric drive for less source of leaks**.
  • High versatility: suitable for BEV, PHEV and ICE vehicles.
  • Environmentally sustainable: Using low GWP refrigerants R134A.

*Compared to legacy Neos 100S

** Compared to conventional LCV technologies

Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)

Capacity on engine power 0°C (W) 970
Capacity on engine power -20/-30°C (W) 290
Capacity on electrical stand by 0°C (W) 980
Capacity on electrical stand by -20/-30°C (W) 250

Heating capacities

+18°C/-18°C (W) 350

Airflow
(High speed engine operation)

(AMCA 21085) m3/hr 570

Consumption

on 12V 0°C/30°C (A) 66
on 12V -20°C/30°C (A) 54

Refrigerant

Type R-134A
Charge 1 kg

Weight

Total weight (kg) 73
寻找离你最近的服务网点