Supra® 960

High-powered refrigeration performance for the largest trucks.

  • Providing the highest capacity and airflow to ensure maximum cargo protection for the largest truck applications.
  • Refrigeration capacities up to 32,000 BTU under AHRI rating conditions.

Features and Benefits:

  • Heavy-duty, high-displacement engine and compressor run slower for longer life and lower operating costs.
  • Sleek, attractive composite skins are lightweight, damage-resistant, and easy to clean.
  • Improved service accessibility that reduces maintenance time.
  • Optional electric standby system optimized for high cooling capacity.
  • High-performance, maintenance-free integrated fan/motor assemblies with an expected 10,000+ hour motor life.
  • Maintenance-saving Extended Service Interval (ESI™) oil system with a 1,500-hour service period.
  • Drive and electric system enhancements for better performance and reliability.

Performance Specifications

Condenser Dimensions
78.5" x 37.0" x 27.5"
(1,995 x 940 x 699 mm)

Evaporator Dimensions
48.2" x 28.8" x 13.0"
(1,225 x 732 x 330 mm)

Body Opening
49.0" x 13.8"
(1,245 x 350 mm)

Approximate Weight
TDB-36: 1,250 lb (567 kg) without standby
TDS-36: 1,300 lb (590 kg) with standby

Cooling/Temperature Capacity:
Ambient at 100°F (38°C)
Speed: 2,250 rpm diesel/60-hertz electric operation

Evaporator
Return Air Temp.
Diesel Operation Standy Operation
  BTU/hr Watts BTU/hr Watts
35°F ( 2°C) 32,000 9,380 31,000 9,085
0°F (-18°C) 20,000 5,860 20,000 5,860
-20°F (-29°C) 12,500 3,665 12,500 3,665

Features and Benefits:

  • Heavy-duty, high-displacement engine and compressor run slower for longer life and lower operating costs.
  • Sleek, attractive composite skins are lightweight, damage-resistant, and easy to clean.
  • Improved service accessibility that reduces maintenance time.
  • Optional electric standby system optimized for high cooling capacity.
  • High-performance, maintenance-free integrated fan/motor assemblies with an expected 10,000+ hour motor life.
  • Maintenance-saving Extended Service Interval (ESI™) oil system with a 1,500-hour service period.
  • Drive and electric system enhancements for better performance and reliability.

Performance Specifications

Condenser Dimensions
78.5" x 37.0" x 27.5"
(1,995 x 940 x 699 mm)

Evaporator Dimensions
48.2" x 28.8" x 13.0"
(1,225 x 732 x 330 mm)

Body Opening
49.0" x 13.8"
(1,245 x 350 mm)

Approximate Weight
TDB-36: 1,250 lb (567 kg) without standby
TDS-36: 1,300 lb (590 kg) with standby

Cooling/Temperature Capacity:
Ambient at 100°F (38°C)
Speed: 2,250 rpm diesel/60-hertz electric operation

Evaporator
Return Air Temp.
Diesel Operation Standy Operation
  BTU/hr Watts BTU/hr Watts
35°F ( 2°C) 32,000 9,380 31,000 9,085
0°F (-18°C) 20,000 5,860 20,000 5,860
-20°F (-29°C) 12,500 3,665 12,500 3,665
You May Also Like