Supra City 900 Z

Zero-engine refrigeration unit for urban distribution by truck, featuring reduced emissions and low noise

BENEFITS

  • SUPRA range benefits
  • Low emissions and noise
  • Constant cooling capacity
  • Constant evaporator airflow
  • Zero engine emission

SUPRA 900 City Z is a refrigeration unit powered by the truck engine and designed for urban distribution, featuring constant cold, reduced emissions and low noise. It offers a total flexibility for multi-product deliveries with ultra-slim evaporators that can be adapted to large configuration requirement.

Developed for distribution environments with multiple doors openings, rely on the unmatched performance of the SUPRA range in your challenging operation.

The SUPRA range achieves superior pull-down and accurate temperature control at all set points. This performance is supported by a large range of evaporators with electric fans providing constant airflow independent of engine speed.

BENEFITS:

  • SUPRA range benefits
  • Low emissions and noise
  • Constant cooling capacity
  • Constant evaporator airflow
  • Zero engine emission

ATP certificate n° M 652 add2

Road Capacity

0°/30° X (W) 9000
-20°/30°C (W) 5050

Standby Capacity

0°/30° X (W) 7150
-20°/30°C (W) 4150

Heating Capacity

Diesel High speed 18°C/-18°C (W) 3 360
Standby 18/-18 (W) 1765

Airflow
(High speed engine operation)

(AMCA 21085) m3/hr 2500

Weight
(Including battery)

S version (Road and Standby) 420 kg

Refrigerant

Type R-404A
Charge 6.8 Kg

Unit

Dimensions 1823 x 856 x 644mm
Body opening L 1245 x H 310 mm

Compressor

Model 05k4
Nb of Cilynders 4
Displacement 400 cm³

Standby motor

Standby voltage

230/400/3/50 hz

240/460/3/60 hz

Power 50 Hz 4.8 kW

Sound pressure

Standard 61 dBA

SUPRA 900 City Z is a refrigeration unit powered by the truck engine and designed for urban distribution, featuring constant cold, reduced emissions and low noise. It offers a total flexibility for multi-product deliveries with ultra-slim evaporators that can be adapted to large configuration requirement.

Developed for distribution environments with multiple doors openings, rely on the unmatched performance of the SUPRA range in your challenging operation.

The SUPRA range achieves superior pull-down and accurate temperature control at all set points. This performance is supported by a large range of evaporators with electric fans providing constant airflow independent of engine speed.

BENEFITS:

  • SUPRA range benefits
  • Low emissions and noise
  • Constant cooling capacity
  • Constant evaporator airflow
  • Zero engine emission

ATP certificate n° M 652 add2

Road Capacity

0°/30° X (W) 9000
-20°/30°C (W) 5050

Standby Capacity

0°/30° X (W) 7150
-20°/30°C (W) 4150

Heating Capacity

Diesel High speed 18°C/-18°C (W) 3 360
Standby 18/-18 (W) 1765

Airflow
(High speed engine operation)

(AMCA 21085) m3/hr 2500

Weight
(Including battery)

S version (Road and Standby) 420 kg

Refrigerant

Type R-404A
Charge 6.8 Kg

Unit

Dimensions 1823 x 856 x 644mm
Body opening L 1245 x H 310 mm

Compressor

Model 05k4
Nb of Cilynders 4
Displacement 400 cm³

Standby motor

Standby voltage

230/400/3/50 hz

240/460/3/60 hz

Power 50 Hz 4.8 kW

Sound pressure

Standard 61 dBA
UTILIZZATE AL MEGLIO I VOSTRI GRUPPI FRIGORIFERI
You May Also Like