Supra 750 MT

Solutions for all your distribution needs

SUPRA range performance for refrigerated trucks

BENEFITS

  • Constant evaporator airflow
  • Robust design
  • High reliability
  • Extreme low-noise capabilities
  • High cooling performance

SUPRA 750MT offers a total flexibility for multi-product deliveries with ultra-slim evaporators that can be adapted to large configuration requirement.

Developed for distribution environments with multiple doors openings, rely on the unmatched performance of the SUPRA range in your challenging operation.

The SUPRA range achieves superior pull-down and accurate temperature control at all set points. This performance is supported by a large range of evaporators with electric fans providing constant airflow independent of engine speed.

BENEFITS

  • Exceptional performance characteristics
  • High reliability
  • Improved service accessibility

Refrigeration Capacity

System net cooling capacity under A.T.P. Conditions at 30° C ambient

MTS 700

MTS 1100

MTS 1450

Capacity on engine power 0°C (W)

4 220

5 770

6 200

Capacity on engine power -20°C (W)

2 650

3 300

3 670

Capacity on electrical stand by 0°C (W)

4 210

5 320

5 620

Capacity on electrical stand by -20°C (W)

2 510

3 090

>3 490

Heating Capacity

MTS 700

MTS 1100

MTS 1450

Diesel High speed 18°C/-18°C

2 940

3 120

3 300

Standby 18°C/-18°C

2 855

3 080

3 275

Airflow

on high speed engine operation

MTS 700

MTS 1100

MTS 1450

(AMCA 21085) m3/hr

1 100

2 100

2 400

Weight

including battery

S version (Standard)

411 kg

T version (Low noise)

414 kg

X version (Silent)

419 kg

Engine

Model

CT3-44TV

Displacement

719 cm3

n° of cylinders

3

Maintenance Interval

750/1000 hrs

Compressor

Model

05K2

Displacement

200 cm3

n° of cylinders

2

Electrical Stand by Motor

Voltage / Phase / Frequency

230/400/3/50 Hz

Rating

4,8 kW

Refrigerant Charge

Type

R-404A, R-452A

Charge

Depending on configuration

Sound pressure low speed

Standard

Low noise

Silent

High speed

68,2 dBA

66,9 dBA

65,8 dBA

Low speed

66 dBA

63,3 dBA

62,6 dBA

Standby

59,7 dBA

57,7 dBA

-

Generic

Dimensions

888 x 1823 x 629 mm

Body opening

L 90 x H 90 mm

Example for multi-temperature configuration

carrier-supra-750-mt-mounting

SUPRA 750MT offers a total flexibility for multi-product deliveries with ultra-slim evaporators that can be adapted to large configuration requirement.

Developed for distribution environments with multiple doors openings, rely on the unmatched performance of the SUPRA range in your challenging operation.

The SUPRA range achieves superior pull-down and accurate temperature control at all set points. This performance is supported by a large range of evaporators with electric fans providing constant airflow independent of engine speed.

BENEFITS

  • Exceptional performance characteristics
  • High reliability
  • Improved service accessibility

Refrigeration Capacity

System net cooling capacity under A.T.P. Conditions at 30° C ambient

MTS 700

MTS 1100

MTS 1450

Capacity on engine power 0°C (W)

4 220

5 770

6 200

Capacity on engine power -20°C (W)

2 650

3 300

3 670

Capacity on electrical stand by 0°C (W)

4 210

5 320

5 620

Capacity on electrical stand by -20°C (W)

2 510

3 090

>3 490

Heating Capacity

MTS 700

MTS 1100

MTS 1450

Diesel High speed 18°C/-18°C

2 940

3 120

3 300

Standby 18°C/-18°C

2 855

3 080

3 275

Airflow

on high speed engine operation

MTS 700

MTS 1100

MTS 1450

(AMCA 21085) m3/hr

1 100

2 100

2 400

Weight

including battery

S version (Standard)

411 kg

T version (Low noise)

414 kg

X version (Silent)

419 kg

Engine

Model

CT3-44TV

Displacement

719 cm3

n° of cylinders

3

Maintenance Interval

750/1000 hrs

Compressor

Model

05K2

Displacement

200 cm3

n° of cylinders

2

Electrical Stand by Motor

Voltage / Phase / Frequency

230/400/3/50 Hz

Rating

4,8 kW

Refrigerant Charge

Type

R-404A, R-452A

Charge

Depending on configuration

Sound pressure low speed

Standard

Low noise

Silent

High speed

68,2 dBA

66,9 dBA

65,8 dBA

Low speed

66 dBA

63,3 dBA

62,6 dBA

Standby

59,7 dBA

57,7 dBA

-

Generic

Dimensions

888 x 1823 x 629 mm

Body opening

L 90 x H 90 mm

Example for multi-temperature configuration

carrier-supra-750-mt-mounting

TAMBIÉN PODRÍA GUSTARTE
Works Well With