Unidad Auxiliar de Energia

Comfort Without Compromise
The Industry Benchmark for a Fully Featured APU

ComfortPro® diesel auxiliary power units (APUs) from Carrier Transicold are the trucking industry’s all-around performance leaders. No other APU offers the combination of air conditioning, heating, cab power, engine warming, truck battery charging, optional shore power connectivity and a 2,000-hour maintenance service interval found in the ComfortPro diesel units.

Less an Accessory And More A Necessity

  • Easy Maintenance: Enhanced drive system and 2,000-hour maintenance interval
  • Regulatory Compliance: Minimizes the risk of costly fines associated with anti-idling regulations and simplifies compliance.
  • Driver Retention: Creates a more pleasant work experience for drivers while keeping costs down.
  • Fuel Savings: Save nearly a gallon of fuel per hour, compared to idling the truck engine
  • Reduced Tractor Idling: Extends service intervals while also reducing wear and tear on the engine

Performance Specifications

Diesel APU
Engine Tier 4 final 2 cylinder diesel engine
Alternator 60 Amps @ 12-15 volts DC
Generator 6kW rating @ 110/120V, 60Hz AC
5.2kW available power
Dimensions 18.5" x 24.9"x 28.5"
Weight 375 lbs.
Under Bunk Climate Control Unit
Air conditioning 12,000 BTU/hr,  hermetic compressor
Heating Up to 10,000 BTU/hr
Airflow 650 CFM
Dimensions 23.4" x 15.2" x 12.6"
Weight 85 lbs.
Refrigerant R-134A
Condenser
Fan Motor Maintenance-free fan motor
Dimensions 26.5 x 8" x 16.9"  
Weight   27 lbs.
Control Panel
Programmable heat and cool  
Configurable Features
Fuel-saving comfort monitor mode  
Battery monitor
Low-temperature start
Diagnostics with time stamped
and stored fault codes
Accessories and Options
Shore power adapter (Enables the APU to switch over to 110/120-volt household power)
ClearSky™ DPF
Air intake shroud  
Stand-alone heat shield kit  

ComfortPro® diesel auxiliary power units (APUs) from Carrier Transicold are the trucking industry’s all-around performance leaders. No other APU offers the combination of air conditioning, heating, cab power, engine warming, truck battery charging, optional shore power connectivity and a 2,000-hour maintenance service interval found in the ComfortPro diesel units.

Less an Accessory And More A Necessity

  • Easy Maintenance: Enhanced drive system and 2,000-hour maintenance interval
  • Regulatory Compliance: Minimizes the risk of costly fines associated with anti-idling regulations and simplifies compliance.
  • Driver Retention: Creates a more pleasant work experience for drivers while keeping costs down.
  • Fuel Savings: Save nearly a gallon of fuel per hour, compared to idling the truck engine
  • Reduced Tractor Idling: Extends service intervals while also reducing wear and tear on the engine

Performance Specifications

Diesel APU
Engine Tier 4 final 2 cylinder diesel engine
Alternator 60 Amps @ 12-15 volts DC
Generator 6kW rating @ 110/120V, 60Hz AC
5.2kW available power
Dimensions 18.5" x 24.9"x 28.5"
Weight 375 lbs.
Under Bunk Climate Control Unit
Air conditioning 12,000 BTU/hr,  hermetic compressor
Heating Up to 10,000 BTU/hr
Airflow 650 CFM
Dimensions 23.4" x 15.2" x 12.6"
Weight 85 lbs.
Refrigerant R-134A
Condenser
Fan Motor Maintenance-free fan motor
Dimensions 26.5 x 8" x 16.9"  
Weight   27 lbs.
Control Panel
Programmable heat and cool  
Configurable Features
Fuel-saving comfort monitor mode  
Battery monitor
Low-temperature start
Diagnostics with time stamped
and stored fault codes
Accessories and Options
Shore power adapter (Enables the APU to switch over to 110/120-volt household power)
ClearSky™ DPF
Air intake shroud  
Stand-alone heat shield kit  
You May Also Like