Supra® S8

The Supra® is synonymous with reliability. Our next-generation units build on that tradition by delivering performance that sets the new standard.

The Supra® S8 Unit. When you need a reliable solution for refrigerated transport of perishable and frozen foods in large-medium to large trucks, you need a unit you can trust. The Supra® S8 unit delivers the powerful performance, capacity, and efficiency you’ve come to expect from a name that’s been trusted for decades.

We’ve taken one of the industry’s most proven diesel truck refrigeration platforms and made it leaner, smarter, and filled with powerful advantages for fleets of all sizes.

Innovative Design. Not only does the new Supra® S8 unit look great on the outside with its aerodynamic body and sleek composite paneling, but the internal systems have also been redesigned to make it lighter, quieter and more efficient.

APX™ Control System. Powered by the latest operating system that combines remarkable control intelligence, temperature control and system reliability with amazingly simple operation for drivers, fleet managers and warehouse personnel.

Lower-Noise Performance. Up to 3dbA quieter than our prior model on the base truck unit. Additional sound reduction available with the optional Stealth™ kit.

Performance Specifications

Condenser Dimensions
75.4" x 32.1" x 24.2"
(1,914 x 815 x 615 mm)

Evaporator Dimensions
48.2" x 21.7" x 11.4"
(1,225 x 550 x 290 mm)

Body Opening
49.0" x 12.2"
(1,245 x 310 mm)

Approximate Weight
TDB-58: 865 lb (393 kg) without standby
TDS-58: 960 lb (436 kg) with electric standby

Cooling/Temperature Capacity:
Ambient at 100°F (38°C)
Speed: 2,100 rpm diesel/ 60 Hz electric standby

Evaporator
Return Air Temp.
Diesel Operation Standy Operation
  BTU/hr Watts BTU/hr Watts
35°F ( 2°C) 22,000 6,448 20,000 5,861
0°F (-18°C) 14,000 4,103 13,000 3,810
-20°F (-29°C) 8,500 2,491 7,000 2,051

The Supra® S8 Unit. When you need a reliable solution for refrigerated transport of perishable and frozen foods in large-medium to large trucks, you need a unit you can trust. The Supra® S8 unit delivers the powerful performance, capacity, and efficiency you’ve come to expect from a name that’s been trusted for decades.

We’ve taken one of the industry’s most proven diesel truck refrigeration platforms and made it leaner, smarter, and filled with powerful advantages for fleets of all sizes.

Innovative Design. Not only does the new Supra® S8 unit look great on the outside with its aerodynamic body and sleek composite paneling, but the internal systems have also been redesigned to make it lighter, quieter and more efficient.

APX™ Control System. Powered by the latest operating system that combines remarkable control intelligence, temperature control and system reliability with amazingly simple operation for drivers, fleet managers and warehouse personnel.

Lower-Noise Performance. Up to 3dbA quieter than our prior model on the base truck unit. Additional sound reduction available with the optional Stealth™ kit.

Performance Specifications

Condenser Dimensions
75.4" x 32.1" x 24.2"
(1,914 x 815 x 615 mm)

Evaporator Dimensions
48.2" x 21.7" x 11.4"
(1,225 x 550 x 290 mm)

Body Opening
49.0" x 12.2"
(1,245 x 310 mm)

Approximate Weight
TDB-58: 865 lb (393 kg) without standby
TDS-58: 960 lb (436 kg) with electric standby

Cooling/Temperature Capacity:
Ambient at 100°F (38°C)
Speed: 2,100 rpm diesel/ 60 Hz electric standby

Evaporator
Return Air Temp.
Diesel Operation Standy Operation
  BTU/hr Watts BTU/hr Watts
35°F ( 2°C) 22,000 6,448 20,000 5,861
0°F (-18°C) 14,000 4,103 13,000 3,810
-20°F (-29°C) 8,500 2,491 7,000 2,051
You May Also Like
Supra Series: Meet the whole lineup of truck refrigeration units
Installation Instructions