Supra® S7

Meet the new Supra® – and the new Standard. The next generation of truck refrigeration units known for decades of performance and dependability.

The Supra® S7 Unit. Confidently transport perishable and frozen food via medium-sized trucks with the Supra® S7 unit. With first-in-class architecture and a high-efficiency design that looks great on the road, it’s the perfect way to add value to fleets of all sizes.

Lower Cost of Ownership. By reducing the number of mechanical components and with fewer parts overall, we’ve eliminated many maintenance items that can cause extended downtime and repair costs.

Intelligent Controls. APX™ Control System – as seen on the Carrier Transicold X4 and Vector platforms – provides the ideal balance of temperature control, fuel management, and remarkable control intelligence to maintain an ideal environment inside the truck.

Expert Service and Support. With 180 dealer locations across North America and 24/7 service access, help is never out of reach.

Performance Specifications

Condenser Dimensions
75.4" x 32.1" x 24.2"
(1,914 x 815 x 615 mm)

Evaporator Dimensions
48.2" x 21.7" x 11.4"
1,225 x 550 x 290 mm)

Body Opening
49.0" x 12.2"
(1,245 x 310 mm)

Approximate Weight
TDB-57: 860 lb (390 kg) without standby
TDS-57: 955 lb (434 kg) with electric standby

Cooling/Temperature Capacity:
Ambient at 100°F (38°C)
Speed: 2,000 rpm diesel/ 60 Hz electric standby

Evaporator
Return Air Temp.
Diesel Operation Standy Operation
  BTU/hr Watts BTU/hr Watts
35°F ( 2°C) 19,000 5,568 19,000 5,568
0°F (-18°C) 12,000 3,517 12,000 3,517
-20°F (-29°C) 6,000 1,758 6,000 1,758

The Supra® S7 Unit. Confidently transport perishable and frozen food via medium-sized trucks with the Supra® S7 unit. With first-in-class architecture and a high-efficiency design that looks great on the road, it’s the perfect way to add value to fleets of all sizes.

Lower Cost of Ownership. By reducing the number of mechanical components and with fewer parts overall, we’ve eliminated many maintenance items that can cause extended downtime and repair costs.

Intelligent Controls. APX™ Control System – as seen on the Carrier Transicold X4 and Vector platforms – provides the ideal balance of temperature control, fuel management, and remarkable control intelligence to maintain an ideal environment inside the truck.

Expert Service and Support. With 180 dealer locations across North America and 24/7 service access, help is never out of reach.

Performance Specifications

Condenser Dimensions
75.4" x 32.1" x 24.2"
(1,914 x 815 x 615 mm)

Evaporator Dimensions
48.2" x 21.7" x 11.4"
1,225 x 550 x 290 mm)

Body Opening
49.0" x 12.2"
(1,245 x 310 mm)

Approximate Weight
TDB-57: 860 lb (390 kg) without standby
TDS-57: 955 lb (434 kg) with electric standby

Cooling/Temperature Capacity:
Ambient at 100°F (38°C)
Speed: 2,000 rpm diesel/ 60 Hz electric standby

Evaporator
Return Air Temp.
Diesel Operation Standy Operation
  BTU/hr Watts BTU/hr Watts
35°F ( 2°C) 19,000 5,568 19,000 5,568
0°F (-18°C) 12,000 3,517 12,000 3,517
-20°F (-29°C) 6,000 1,758 6,000 1,758
You May Also Like
Supra Series: Meet the whole lineup of truck refrigeration units
Installation Instructions