Supra® 1250 MT CNG City

Compressed Natural Gas-Powered Supra® unit for truck

The Supra® CNG unit is a sustainable and efficient solution to support the activities of our customers in urban distribution.

BENEFITS

  • Fuel = Natural gas or biogas*
  • Impressive noise reduction – Piek Certified (-60Db(A))
  • 1 single point of refill
  • Same fuel for truck & unit
  • 100% respect of cold chain
  • Full autonomy
piek-certified-logo

When advanced sustainable technology is combined with ease of use.

Designed to use a single fuel source for both the engine on a CNG-powered truck and the refrigeration unit, the Supra® CNG unit requires just a single refill point for both, which can help increase operator productivity. Fitted with an independent tank for the refrigeration unit, it has full autonomy, maintaining cold chain integrity even when the truck is idling or stopped.

BENEFITS

  • Up to 95% reduction in particulate emissions
  • Up to 70% reduction in nitrogen oxide emissions
  • Up to 20% reduction in carbon dioxide (CO2) emissions*
  • Reduction of noise, vibrations, odors & smokes
  • Fuel = Natural gas or biogas*
  • Piek Certified (-60Db(A))
  • Same fuel for truck & unit
  • 1 single point of refill
  • Full autonomy
  • 100% respect of cold chain

* Possibility of using biogas made of organic waste.

Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)

  Nominal MTS 700 MTS 1100 MTS 1450 MTS 2200 MTD 1100 MTD 1450 MTD 2200
Diesel - High Speed 0°C/30°C 9 420 5 750 7 800 7 510 9 140 7 800 8 930 8 810
Diesel - High Speed -10°C/30°C 7 950 4 460 6 220 6 350 7 320 6 220 7 100 7 150
Diesel - High Speed -20°C/30°C 6 480 3 170 4 650 5 190 5 530 4 650 5 270 5 480
Diesel - Low Speed 0°C/30°C 6 910 5 320 6 730 6 580 7 090 6 730 7 250 6 980
Diesel - Low Speed -10°C/30°C 5 000 4 320 5 470 5 560 5 940 5 470 5 810 5 620
Diesel - Low Speed -20°C/30°C 3 100 3 430 4 210 4 540 4 790 4 210 4 370 4 250
Standby - 0°C/30°C 8 460 5 750 7 670 7 410 8 450 7 670 8 530 8 440
Standby - 10°C/30°C 7 230 4 410 6 120 6 210 6 910 6 120 6 760 6 860
Standby - 20°C/30°C 6 000 3 080 4 580 5 020 5 380 4 580 4 990 5 280

Heating Capacity

  Nominal MTS 700 MTS 1100 MTS 1450 MTS 2200 MTD 1100 MTD 1450 MTD 2200
Diesel High speed 18°C/-18°C (W) - 4 680 4 710 4 890 5 200 4 710 4 890 5 200
Standby 18°C/-18°C (W) - 4 270 4 320 4 530 4 770 4 320 4 530 4 770
Airflow

(High speed engine operation)

  Nominal MTS 700 MTS 700 MTS 1100 MTS 1450 MTD 1100 MTD 1450 MTD 2200
Diesel - 973 m3/h 2115 m3/h 2389 m3/h 3453 m3/h 2155 m3/h 2739 m3/h 3865 m3/h

ATP Compliant

  Nominal MTS 700 MTS 700 MTS 1100 MTS 1450 MTD 1100 MTD 1450 MTD 2200
- M987 M987 M987 M987 M987 No ATP M987 M987

Weight

  Nominal MTS 700 MTS 700 MTS 1100 MTS 1450 MTD 1100 MTD 1450 MTD 2200
  593 kg 23 kg 34 kg 42 kg 60 kg 40 kg 51 kg 71 kg

Dimensions

  Nominal MTS 700 MTS 700 MTS 1100 MTS 1450 MTD 1100 MTD 1450 MTD 2200
Height 699 mm 200 mm 200 mm 200 mm 167 mm 167 mm 167 mm 167 mm
Width 1995 mm 700 mm 1044 mm 1450 mm 2150 mm 1044 mm 1450 mm 2150 mm
Depth 971 mm 752 mm 752 mm 752 mm 944 mm 944 mm 944 mm 944 mm

Box size recommandation

  Nominal MTS 700 MTS 700 MTS 1100 MTS 1450 MTD 1100 MTD 1450 MTD 2200
+0°C / +30°C - 21 m3 31 m3 31 m3 39 m3 31 m3 37 m3 38 m3
+0°C / +40°C - 16 m3 26 m3 29 m3 33 m3 26 m3 30 m3 34 m3
-20°C / +30°C - 15 m3 23 m3 23 m3 29 m3 23 m3 27 m3 29 m3
-20°C / +40°C - 12 m3 20 m3 22 m3 29 m3 20 m3 23 m3 26 m3

Sound emission

Sound Power - Power Lwa 92 dB
Diesel - High Speed - Pressure 63.8
Diesel - Low Speed - Pressure 58.4
Standby - 400V/3/50 Hz - Pressure 58.6

Components

Displacement 1123 cc
n° of cylinders 3
Voltage 400V/3/50Hz
Power 9kW
Techno Reciprocating
Model 05G
Controls Easycold

Refrigerant

Type R452A
Charge 7.8

When advanced sustainable technology is combined with ease of use.

Designed to use a single fuel source for both the engine on a CNG-powered truck and the refrigeration unit, the Supra® CNG unit requires just a single refill point for both, which can help increase operator productivity. Fitted with an independent tank for the refrigeration unit, it has full autonomy, maintaining cold chain integrity even when the truck is idling or stopped.

BENEFITS

  • Up to 95% reduction in particulate emissions
  • Up to 70% reduction in nitrogen oxide emissions
  • Up to 20% reduction in carbon dioxide (CO2) emissions*
  • Reduction of noise, vibrations, odors & smokes
  • Fuel = Natural gas or biogas*
  • Piek Certified (-60Db(A))
  • Same fuel for truck & unit
  • 1 single point of refill
  • Full autonomy
  • 100% respect of cold chain

* Possibility of using biogas made of organic waste.

Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)

  Nominal MTS 700 MTS 1100 MTS 1450 MTS 2200 MTD 1100 MTD 1450 MTD 2200
Diesel - High Speed 0°C/30°C 9 420 5 750 7 800 7 510 9 140 7 800 8 930 8 810
Diesel - High Speed -10°C/30°C 7 950 4 460 6 220 6 350 7 320 6 220 7 100 7 150
Diesel - High Speed -20°C/30°C 6 480 3 170 4 650 5 190 5 530 4 650 5 270 5 480
Diesel - Low Speed 0°C/30°C 6 910 5 320 6 730 6 580 7 090 6 730 7 250 6 980
Diesel - Low Speed -10°C/30°C 5 000 4 320 5 470 5 560 5 940 5 470 5 810 5 620
Diesel - Low Speed -20°C/30°C 3 100 3 430 4 210 4 540 4 790 4 210 4 370 4 250
Standby - 0°C/30°C 8 460 5 750 7 670 7 410 8 450 7 670 8 530 8 440
Standby - 10°C/30°C 7 230 4 410 6 120 6 210 6 910 6 120 6 760 6 860
Standby - 20°C/30°C 6 000 3 080 4 580 5 020 5 380 4 580 4 990 5 280

Heating Capacity

  Nominal MTS 700 MTS 1100 MTS 1450 MTS 2200 MTD 1100 MTD 1450 MTD 2200
Diesel High speed 18°C/-18°C (W) - 4 680 4 710 4 890 5 200 4 710 4 890 5 200
Standby 18°C/-18°C (W) - 4 270 4 320 4 530 4 770 4 320 4 530 4 770
Airflow

(High speed engine operation)

  Nominal MTS 700 MTS 700 MTS 1100 MTS 1450 MTD 1100 MTD 1450 MTD 2200
Diesel - 973 m3/h 2115 m3/h 2389 m3/h 3453 m3/h 2155 m3/h 2739 m3/h 3865 m3/h

ATP Compliant

  Nominal MTS 700 MTS 700 MTS 1100 MTS 1450 MTD 1100 MTD 1450 MTD 2200
- M987 M987 M987 M987 M987 No ATP M987 M987

Weight

  Nominal MTS 700 MTS 700 MTS 1100 MTS 1450 MTD 1100 MTD 1450 MTD 2200
  593 kg 23 kg 34 kg 42 kg 60 kg 40 kg 51 kg 71 kg

Dimensions

  Nominal MTS 700 MTS 700 MTS 1100 MTS 1450 MTD 1100 MTD 1450 MTD 2200
Height 699 mm 200 mm 200 mm 200 mm 167 mm 167 mm 167 mm 167 mm
Width 1995 mm 700 mm 1044 mm 1450 mm 2150 mm 1044 mm 1450 mm 2150 mm
Depth 971 mm 752 mm 752 mm 752 mm 944 mm 944 mm 944 mm 944 mm

Box size recommandation

  Nominal MTS 700 MTS 700 MTS 1100 MTS 1450 MTD 1100 MTD 1450 MTD 2200
+0°C / +30°C - 21 m3 31 m3 31 m3 39 m3 31 m3 37 m3 38 m3
+0°C / +40°C - 16 m3 26 m3 29 m3 33 m3 26 m3 30 m3 34 m3
-20°C / +30°C - 15 m3 23 m3 23 m3 29 m3 23 m3 27 m3 29 m3
-20°C / +40°C - 12 m3 20 m3 22 m3 29 m3 20 m3 23 m3 26 m3

Sound emission

Sound Power - Power Lwa 92 dB
Diesel - High Speed - Pressure 63.8
Diesel - Low Speed - Pressure 58.4
Standby - 400V/3/50 Hz - Pressure 58.6

Components

Displacement 1123 cc
n° of cylinders 3
Voltage 400V/3/50Hz
Power 9kW
Techno Reciprocating
Model 05G
Controls Easycold

Refrigerant

Type R452A
Charge 7.8
CNG Engine for Truck Units
Supra® CNG refrigeration unit video