|
||||
[R]eCool | a lifetime of power
More Operating Hours. Zero-Emission Cold Chain.
[R]eCool is a high-capacity 38.5 kWh electric energy solution designed for refrigerated trailers, drawbars, and containers. As a battery platform for trailers, it enables zero-emission, silent cold chain operations, while extending runtime and reducing total cost of ownership, for both new and existing fleets. This energy platform powers battery based trailer refrigeration across demanding routes, while also being able to power third-party transport refrigeration systems.
A New Era for Electric Cold Chain
[R]eCool is an onboard battery system designed to power refrigeration units. It stores and delivers energy directly to reduce diesel use and enable electric or hybrid operation, without fleet replacement. In short, it is the battery for trailers that advances electric cold chain performance for trailer, drawbar and container refrigeration.
It is not just a battery. It is a complete energy solution, built to optimize performance, reduce costs, and support sustainable and smart fleet refrigeration, as well as electric cold chain operations with a battery powered reefer unit.
Why Fleets Switch to [R]eCool
Key benefits
[R]eCool delivers a unique combination of operational, financial, and environmental benefits:
Extended operating hours
Gain up to 7-11 hours of additional refrigeration autonomy, allowing longer routes, more deliveries, and reduced downtime from battery powered trailer refrigeration.
Zero-emission operations
In electric mode, [R]eCool eliminates direct emissions, helping fleets comply with low-emission regulations, while advancing transport refrigeration electric adoption in order to access low emission zones.
Multiple TRU
One platform
Compatible with Carrier and third-party refrigeration units, enabling seamless integration across mixed fleets without replacing existing equipment.
Afterlife built in
Designed for reuse beyond transport, extending value through second-life applications like energy storage and site optimization.
Silent performance
Noise reduction enables night deliveries and urban operations without disturbance, improving both driver comfort and urban integration.
One Asset. Four Lifecycles. Maximum Value.
[R]eCool is built on a robust battery technology platform with a long lifespan, designed to deliver reliable performance over more than a decade. But its value goes far beyond its initial use in the electric cold chain.
Phase 1
[R]etrofit
Switch to electric without replacing your fleet. Compatible with existing trailer infrastructure and third-party units, no structural modifications required. Also available as a new trailer solution.
Phase 2
[R]un
Electric or hybrid power on every route. Reduce fuel consumption, extend operating hours and operate in low-emission zone environments in low-noise mode, all with intelligent energy management.
Phase 3
[R]edeploy
Move the battery across vehicles as your fleet evolves. One energy asset that maximizes fleet utilization and protects long-term value.
Phase 4
[R]euse
Repurpose it as a flexible, stationary energy source, a second-life asset that redeploys across multiple applications to create value well beyond transport.
Environmental & ESG Impact
Drive Measurable Sustainability Impact
[R]eCool is designed to directly contribute to corporate sustainability goals and ESG strategies. By replacing or reducing diesel usage, [R]eCool support low-emission zones (LEZ / ULEZ) and strengthens reporting, advancing trailer refrigeration electric strategies.
|
Significant CO₂ emissions reduction Up to 0% CO2 emissions across fleet operations. |
|
|
Elimination of direct emissions From the refrigeration unit power source. |
|
|
Reduction of noise pollution Especially in urban areas with less than 60dB. |
|
|
Lower emissions of pollutants Up to 0% NOx emissions and particulate matter. |
1 asset. 4 lives. Up to 16+ years of value.
By extending usage across multiple lifecycle phases, including second-life applications, [R]eCool minimizes waste and maximizes resource efficiency. It's not just about reducing emissions. It's about redefining how energy is used across the electric cold chain with battery powered trailer refrigeration.
Your fleet deserves more than a product.
It deserves a lifetime.
More than a battery. A complete energy asset.
[R]eCool sets a new standard for electric refrigeration in trailers. Designed for both new fleets and existing assets, it goes far beyond energy storage. More than a battery, it is a complete energy platform that supports every stage of your operations, from daily performance to long-term lifecycle value. It delivers reliable autonomy, reduces operational costs, and adapts to evolving fleet needs powering trailer refrigeration electric solutions. Engineered for durability and scalability, [R]eCool powers your fleet today while remaining ready for tomorrow, from first deployment to second-life applications.
Built for High-Intensity Cold Chain Operations
[R]eCool is designed for companies operating intensive cold chain logistics and looking to improve efficiency while reducing environmental impact. It is particularly relevant for:
- Transport and logistics companies managing refrigerated fleets
- Retail and supermarket distribution networks
- Foodservice and last-mile delivery operators
- Pharmaceutical and healthcare logistics providers
- Rental companies and OEM partners
In short, [R]eCool is ideal for any organization seeking to future-proof its cold chain operations with a proven battery for trailers and a 38.5 kWh trailer battery platform.
Lynx™ Fleet: Power meets intelligence
Connected to Lynx™ Fleet, [R]eCool becomes more than an energy solution: it turns operational data into actionable insights and performance gains, across new fleets and existing trailers alike.
End-to-end visibility
Monitor battery status, energy usage, and temperature conditions in real time. Ensure every trailer operates at optimal performance, at all times.
Extended runtime optimization
Track energy consumption and adjust operations remotely to maximize autonomy on every route.
Reduced total cost of ownership
Electrification reduces maintenance needs thanks to fewer mechanical parts, while electricity offers a more cost effective alternative to fuel.
Seamless integration
Connect energy and refrigeration data with existing systems for smarter decisions and fleet impact reports.
Sustainability in action
Measure energy efficiency, reduce diesel dependency, and track emissions reduction across the fleet.
Cold chain reliability
Maintain consistent temperature control and protect your cargo with real-time alerts and full traceability, ensuring compliance and product integrity.
One Platform, Multiple Ways to Power It
Need more autonomy for demanding routes or long-haul distribution? [R]eCool stores and manages recovered energy on the move. With Eco-Drive or eCool-Drive, any tractor becomes a reliable energy partner for zero-emission or hybrid cold chain.
Eco-Drive
Converts energy from diesel tractors (ICE) into electrical power, giving conventional fleets a bridge toward hybrid cold chain operations.
eCool-Drive
Transforms energy from electric tractors (BEV) into stable power for refrigeration, enabling fully zero-emission cold chain distribution.
Lead the next generation of cold chain
A new standard is emerging: electric, connected, and built for lifecycle performance. [R]eCool puts your fleet ahead of it with electric fleet refrigeration and truck trailer refrigeration electric capability.
Don’t adapt to change. Define it.
It stores electricity (from grid or regenerative sources) and delivers it to the TRU as a battery powered reefer unit. The system manages charge/discharge to maximize runtime, enabling battery powered trailer refrigeration with real-time monitoring.
It is a dedicated onboard energy system that powers a trailer’s refrigeration unit without diesel. [R]eCool is an electric refrigeration battery for trailers built as a 38.5 kWh trailer battery to support electric fleet refrigeration and truck trailer refrigeration electric use cases.
Lower fuel use and emissions, quieter operation, extended autonomy, and compatibility with existing TRUs. Fleets gain cost savings, compliance benefits, and stronger electric cold chain reliability through electric fleet refrigeration.
Typical operation delivers about 7-11 hours per charge depending on load, ambient conditions, and setpoint. With [R]eCool’s 38.5 kWh trailer battery, many routes can be completed on electric power alone within the electric cold chain.
Most day-route operations in delivery or regional usage are served by a 30 kWh class pack. [R]eCool’s 38.5 kWh trailer battery balances weight, capacity, and cost for truck trailer refrigeration electric needs; duty cycle analysis via Lynx can refine the right configuration.