Xarios 500

Modular range for vans and medium-sized refrigerated vehicles

BENEFITS

  • Extra-flat evaporator to allow extra loading
  • High reliability and longer product lifetime due to brushless fans and advanced electronic controller

The XARIOS range is a direct drive refrigeration unit demonstrating unique versatility for vans and trucks. Its design enables transportation of fresh and frozen goods, in single or multi-temperature applications, in vehicles with box volumes from 8 to 45m3 and is available in road only or road and standby versions.

COLD CHAIN RESPECT

Featuring R404A refrigerant, XARIOS offers a large range of capacities covering temperatures from -20°C to +30°C. Supported by an extensive lineup of ultraslim evaporators, including the MXV 850 vertical evaporator, multi-temperature configurations are widely available for multiproduct deliveries.

OPTIMIZED COST OF USE

Balancing performance and cost of operation, the XARIOS range offers simple and rapid installation, light weight evaporators to optimise load space and enhanced accessibility for reduced maintenance time.

DRIVER’S COMFORT

To limit the impact on the community and improve the driver’s comfort, the XARIOS range shows low noise levels. Eventually, the cab command is easy to operate and enables an automatic selection of road or road and standby mode. The units’ condensers and evaporator skins are fully recyclable.

BENEFITS

  • Extra-flat evaporator to allow extra loading
  • High reliability and longer product lifetime due to brushless fans and advanced electronic controller

Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)

  MXL 1100
Capacity on road at 2400rpm 0°C (W) 4 740
Capacity on road at 2400rpm -20°C (W) 2 640
Capacity on road at 1000rpm 0°C (W) 3 550
Capacity on road at 1000rpm -20°C (W) 1 760
Standby capacity (W) 3 370
Standby capacity (W) 1 575

Heating Capacity

Heating system 18°C/-18°C (W) 3 600

Airflow
(High speed engine operation)

(AMCA 21085) m3/hr 1 450

Weight

Road version condenser 80 kg
Road and standby version condenser 144 kg
Evaporator  MXL 1100 29 kg

Compressor

  Road compressor Standby compressor
Model Carrier 160 06VM306
Displacement (cm³ ) 161 113
n° of cylinders 6 2

Electrical Stand by Motor

Voltage / Phase / Frequency 230/1/50 Hz
400/3/50 Hz
230/1/60 Hz
Rating 3000 W

Refrigerant

Type R-404A
Charge 3 kg

Sound pressure

High speed 54,6 dBA

Unit

Dimensions (D x W x H) 514 x 1367 x 498 mm

The XARIOS range is a direct drive refrigeration unit demonstrating unique versatility for vans and trucks. Its design enables transportation of fresh and frozen goods, in single or multi-temperature applications, in vehicles with box volumes from 8 to 45m3 and is available in road only or road and standby versions.

COLD CHAIN RESPECT

Featuring R404A refrigerant, XARIOS offers a large range of capacities covering temperatures from -20°C to +30°C. Supported by an extensive lineup of ultraslim evaporators, including the MXV 850 vertical evaporator, multi-temperature configurations are widely available for multiproduct deliveries.

OPTIMIZED COST OF USE

Balancing performance and cost of operation, the XARIOS range offers simple and rapid installation, light weight evaporators to optimise load space and enhanced accessibility for reduced maintenance time.

DRIVER’S COMFORT

To limit the impact on the community and improve the driver’s comfort, the XARIOS range shows low noise levels. Eventually, the cab command is easy to operate and enables an automatic selection of road or road and standby mode. The units’ condensers and evaporator skins are fully recyclable.

BENEFITS

  • Extra-flat evaporator to allow extra loading
  • High reliability and longer product lifetime due to brushless fans and advanced electronic controller

Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)

  MXL 1100
Capacity on road at 2400rpm 0°C (W) 4 740
Capacity on road at 2400rpm -20°C (W) 2 640
Capacity on road at 1000rpm 0°C (W) 3 550
Capacity on road at 1000rpm -20°C (W) 1 760
Standby capacity (W) 3 370
Standby capacity (W) 1 575

Heating Capacity

Heating system 18°C/-18°C (W) 3 600

Airflow
(High speed engine operation)

(AMCA 21085) m3/hr 1 450

Weight

Road version condenser 80 kg
Road and standby version condenser 144 kg
Evaporator  MXL 1100 29 kg

Compressor

  Road compressor Standby compressor
Model Carrier 160 06VM306
Displacement (cm³ ) 161 113
n° of cylinders 6 2

Electrical Stand by Motor

Voltage / Phase / Frequency 230/1/50 Hz
400/3/50 Hz
230/1/60 Hz
Rating 3000 W

Refrigerant

Type R-404A
Charge 3 kg

Sound pressure

High speed 54,6 dBA

Unit

Dimensions (D x W x H) 514 x 1367 x 498 mm
Works well with
You may also like