Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)
Capacity on electrical stand by 0°C (W) |
15 400 |
Capacity on electrical stand by -20°C (W) |
9 100 |
Heating Capacity
Standby 18°C/-18°C (W) |
5 800 |
Airflow
(High speed engine operation)
Weight
(Including battery)
Compressor
Model |
06D41 |
Displacement |
660 cm3 |
n° of cylinders |
6 |
Refrigerant
Sound pressure
Unit
Dimensions (D x W x H) |
2050 x 430 x 2227 mm |
Body Opening |
L 1700 x H 1170 mm |