Hero-Syberia-PowerBox

Syberia + Powerbox: the electric solution for trucks

Adapt to the future
As environmental challenges and regulations evolve, medium and heavy-duty truck manufacturers are shifting from conventional fossil energy sources to electrical solutions. The resulting deep transformation of vehicle architecture directly impacts transport refrigeration units, which must adapt to this new paradigm.

To meet this challenge, Carrier Transicold introduces the Power Box, a converter unit that connects your Carrier Transicold TRU to the OEM main battery pack. The compatibility of your Carrier Transicold TRU is further upgraded thanks to our native E-Drive technology, which provides high cooling capacity in electrical mode for greater efficiency and minimal impact on vehicle autonomy.

powerbox

 electric

100% electric

 cooling_capacity

High efficiency converter

 sound_emission

PIEK Compliant

Powerbox_schema


High efficiency converter


Carrier has designed a very high efficient inverter (+95%) in order to convert High voltage DC from Truck fuel cell to run TERU. 

A focus has been also done on compactness and weight reduction to offer ease for installation.

Battery packs for trucks

For trucks, Carrier Transicold can also link your refrigeration unit to a battery pack, from light duty to heavy-duty trucks. For small electrical power needs, Mastervolt batteries will be the best fit, while Addvolt batteries will be able to power your heavier trucks’ electrical needs.

Mastervolt is a brand of Mastervolt International B.V. Snijdersbergweg 93 NL-1105 AN Amsterdam – NL

Addvolt is a brand of ADDVOLT S.A. R. Santos Dias 1121 E5, 4465-255 São Mamede de Infesta, Portugal

Learn more
Vector_eCool
VECTOR ECOOL™
Pulsor_eCool
PULSOR ECOOL™
Syberia_electric
SYBERIA + POWERBOX
Neos_electric
NEOS ELECTRIC