Vector™ 8600MT

Improve operational efficiencies and your bottom line with the Vector 8600MT's all-electric multi-temperature capability.

Features and Benefits:

  • E-Drive™ technology. Proven and refined over a decade, Carrier Transicold’s all-electric refrigeration technology means refrigeration and heating operations are 100 percent electric, powered over the road by an on-board generator driven by the unit’s diesel engine.
  • Enhanced performance. The latest generation Vector™ trailer refrigeration units utilize ecoFORWARD™ technologies to offer significantly reduced weight, improved fuel economy, and greater refrigeration capacity than our prior hybrid trailer refrigeration units.
  • Smart remote evaporators. For refrigerating additional trailer compartments, one or two of our new smart remote evaporators may be added. Advanced features, including simplified wiring, integral control module and electronic expansion valves result in more precise temperature control, better recovery after door openings, higher reliability, and lower fuel consumption.
  • Advanced compressor design. For improved refrigeration performance, the latest Vector™ systems use a fully sealed electric scroll compressor with 70 percent fewer moving parts and weighing 200 pounds less than a traditional reciprocating compressor.
  • Reduced maintenance cost. The Vector system eliminates many maintenance items found in conventional mechanical refrigeration systems, such as alternators, drive belts, idlers, vibrasorbers, compressor shaft seals, and clutches.
  • Compliance plus. The TRU unit provides compliance with 2013 EPA Tier 4 emissions regulations, while also improving operational efficiencies and performance.
  • Electric standby. Standard with Vector TRUs, this feature cuts fuel consumption, engine noise and emissions, while boosting operational savings.

Performance Specifications

Condenser Dimensions 
76.4" x 85.7" x 22.8" 
(1,940 x 2,176 x 579 mm)

Evaporator Dimensions 
66.3" x 45.2" x 8.2" 
(1,684 x 1,149 x 280 mm)

Body Opening 
66.8" x 46.0" 
(1,696 x 1,168 mm)

Approximate Weight 
1,820 lb. (825 kg) including electric standby 
Remote 50-gallon aluminum fuel tank with mounting brackets: 65 lb. (29 kg) 
Battery: 50 lb. (23 kg)

Cooling Capacity 
Ambient at 100°F (38°C)

Evaporator Return Air Temp. High Speed Diesel or Electric Standby Operation
  BTU/hr Watts
35°F ( 2°C) 60,000 17,585
0°F (-18°C) 35,000 10,260
-20°F (-29°C) 24,000 7,035

Evaporator Airflow 
Applied system performance: 
3,100 cfm (5,270 m3/hr)

Remote Evaporator Specifications

Remote Evaporator Airflow (cfm) Weight (lb/kg)
Half-width, dual air discharge 1,350 129 (58)
Full-width, dual air discharge 2,470 239 (108)
Half-width, single air discharge 1,200 220 (100)
Full-width, single air discharge 2,350 115 (52)

Features and Benefits:

  • E-Drive™ technology. Proven and refined over a decade, Carrier Transicold’s all-electric refrigeration technology means refrigeration and heating operations are 100 percent electric, powered over the road by an on-board generator driven by the unit’s diesel engine.
  • Enhanced performance. The latest generation Vector™ trailer refrigeration units utilize ecoFORWARD™ technologies to offer significantly reduced weight, improved fuel economy, and greater refrigeration capacity than our prior hybrid trailer refrigeration units.
  • Smart remote evaporators. For refrigerating additional trailer compartments, one or two of our new smart remote evaporators may be added. Advanced features, including simplified wiring, integral control module and electronic expansion valves result in more precise temperature control, better recovery after door openings, higher reliability, and lower fuel consumption.
  • Advanced compressor design. For improved refrigeration performance, the latest Vector™ systems use a fully sealed electric scroll compressor with 70 percent fewer moving parts and weighing 200 pounds less than a traditional reciprocating compressor.
  • Reduced maintenance cost. The Vector system eliminates many maintenance items found in conventional mechanical refrigeration systems, such as alternators, drive belts, idlers, vibrasorbers, compressor shaft seals, and clutches.
  • Compliance plus. The TRU unit provides compliance with 2013 EPA Tier 4 emissions regulations, while also improving operational efficiencies and performance.
  • Electric standby. Standard with Vector TRUs, this feature cuts fuel consumption, engine noise and emissions, while boosting operational savings.

Performance Specifications

Condenser Dimensions 
76.4" x 85.7" x 22.8" 
(1,940 x 2,176 x 579 mm)

Evaporator Dimensions 
66.3" x 45.2" x 8.2" 
(1,684 x 1,149 x 280 mm)

Body Opening 
66.8" x 46.0" 
(1,696 x 1,168 mm)

Approximate Weight 
1,820 lb. (825 kg) including electric standby 
Remote 50-gallon aluminum fuel tank with mounting brackets: 65 lb. (29 kg) 
Battery: 50 lb. (23 kg)

Cooling Capacity 
Ambient at 100°F (38°C)

Evaporator Return Air Temp. High Speed Diesel or Electric Standby Operation
  BTU/hr Watts
35°F ( 2°C) 60,000 17,585
0°F (-18°C) 35,000 10,260
-20°F (-29°C) 24,000 7,035

Evaporator Airflow 
Applied system performance: 
3,100 cfm (5,270 m3/hr)

Remote Evaporator Specifications

Remote Evaporator Airflow (cfm) Weight (lb/kg)
Half-width, dual air discharge 1,350 129 (58)
Full-width, dual air discharge 2,470 239 (108)
Half-width, single air discharge 1,200 220 (100)
Full-width, single air discharge 2,350 115 (52)
Installation Instructions

X4 & Vector Trailer Refrigeration Units