20X Truck Refrigeration Unit

Value-packed refrigeration performance and reliability for small delivery vehicles.

Features and Benefits:

  • Value packed refrigeration performance for small vehicles.
  • Sleek, space-saving evaporator for maximum payload.
  • Powerful controls that are simple to use.

Performance Specifications

Condenser Dimensions
34.01" x 18.89" x 8.42"
(864 x 480 x 214 mm)

Evaporator Dimensions
48.2" x 33.58" x 23.93" x 6.77"
(853 x 608 x 172 mm)

CAB COMMAND™
3.4" x 2.4" x 1.1"
(85 x 60 x 28 mm)

Cooling/Temperature Capacity:
Ambient at 100°F (38°C)
Speed: 2,400 rpm

Evaporator Return Air Temp. Road Operation
  BTU/hr Watts
35°F ( 2°C) 7,200 2,110
0°F (-18°C) 4,700 1,380

Features and Benefits:

  • Value packed refrigeration performance for small vehicles.
  • Sleek, space-saving evaporator for maximum payload.
  • Powerful controls that are simple to use.

Performance Specifications

Condenser Dimensions
34.01" x 18.89" x 8.42"
(864 x 480 x 214 mm)

Evaporator Dimensions
48.2" x 33.58" x 23.93" x 6.77"
(853 x 608 x 172 mm)

CAB COMMAND™
3.4" x 2.4" x 1.1"
(85 x 60 x 28 mm)

Cooling/Temperature Capacity:
Ambient at 100°F (38°C)
Speed: 2,400 rpm

Evaporator Return Air Temp. Road Operation
  BTU/hr Watts
35°F ( 2°C) 7,200 2,110
0°F (-18°C) 4,700 1,380