40X Truck Refrigeration Unit

Proven reliability and total versatility in temperature control.

Features and Benefits:

  • Sleek, space-saving design that is lightweight and damage-resistant.
  • Exceptional reliability and versatility in temperature control.
  • Powerful controls that are simple to use.
  • Optional electric standby configuration for efficient, quiet operation.

Performance Specifications

Condenser Dimensions
53.8" x 20.2" x 19.6"
(1,367 x 514 x 498 mm)

Evaporator Dimensions
43.5" x 24.2" x 7.6"
(1,106 x 614 x 194 mm)

CAB COMMAND™ 2
3.4" x 2.4" x 1.1"
(85 x 60 x 28 mm)

Cooling/Temperature Capacity:
Ambient at 100°F (38°C)
Compressor Speed: 2,400 rpm @ 60Hertz

Evaporator Return Air Temp. Road BTU/hr (Watts) Standby BTU/hr (Watts)
35°F ( 2°C) 15,000 (4,400) 10,300 (3,020)
0°F (-18°C) 8,100 (2,375) 5,500 (1,610)
-20°F (-29°C) 4,000 (1,175) 2,800 ( 820)

Features and Benefits:

  • Sleek, space-saving design that is lightweight and damage-resistant.
  • Exceptional reliability and versatility in temperature control.
  • Powerful controls that are simple to use.
  • Optional electric standby configuration for efficient, quiet operation.

Performance Specifications

Condenser Dimensions
53.8" x 20.2" x 19.6"
(1,367 x 514 x 498 mm)

Evaporator Dimensions
43.5" x 24.2" x 7.6"
(1,106 x 614 x 194 mm)

CAB COMMAND™ 2
3.4" x 2.4" x 1.1"
(85 x 60 x 28 mm)

Cooling/Temperature Capacity:
Ambient at 100°F (38°C)
Compressor Speed: 2,400 rpm @ 60Hertz

Evaporator Return Air Temp. Road BTU/hr (Watts) Standby BTU/hr (Watts)
35°F ( 2°C) 15,000 (4,400) 10,300 (3,020)
0°F (-18°C) 8,100 (2,375) 5,500 (1,610)
-20°F (-29°C) 4,000 (1,175) 2,800 ( 820)