Supra® 950MT

Multiple cargoes, multiple temperatures, multiple stops. Supra 950MT is the single unit that can deliver.

Supra 950MT is the ideal solution for multi-temperature vehicles that demand high capacity, high airflow, and fast recovery after frequent deliveries.

Features and Benefits:

  • SlimLine™ evaporators offer loading configurations for optimized protection.
  • Heavy-duty, high-displacement engine and compressor run slower for longer life and lower operating costs.
  • Superior cooling capacity and airflow offer faster temperature recoveries when delivery routes require frequent door openings.
  • Carrier Transicold's electric heat design produces instant heat and faster defrosts.
  • Exclusive dual-discharge evaporator design offers complete loading flexibility.

Performance Specifications

Condenser Dimensions
78.5" x 37.0" x 27.5"
(1,995 x 940 x 699 mm)

Approximate Weight
1,150 lb (521 kg) with standby

Cooling/Temperature Capacity:
Ambient at 100°F (38°C)
Speed: 2,300 rpm diesel/60-hertz electric operation

Evaporator
Return Air Temp.
Diesel Operation Standy Operation
  BTU/hr Watts BTU/hr Watts
35°F ( 2°C) 33,000 9,670 30,000 8,795
0°F (-18°C) 20,500 6,010 19,500 5,715
-20°F (-29°C) 12,500 3,665 11,000 3,225
Supra Remote Evaporators
Evaporator Model Dimensions (mm) Weight lbs(kg) Airflow cfm(m3/h)
  H W D    
Single Discharge 7.9" (200) 41.1" (1,045) 27.6" (700) 106 (48) 1,200 (2,050)
Dual-Discharge 7.0" (179) 41.1 (1,045) 34.7 (880) 117 (53) 1,350 (2,300)

Features and Benefits:

  • SlimLine™ evaporators offer loading configurations for optimized protection.
  • Heavy-duty, high-displacement engine and compressor run slower for longer life and lower operating costs.
  • Superior cooling capacity and airflow offer faster temperature recoveries when delivery routes require frequent door openings.
  • Carrier Transicold's electric heat design produces instant heat and faster defrosts.
  • Exclusive dual-discharge evaporator design offers complete loading flexibility.

Performance Specifications

Condenser Dimensions
78.5" x 37.0" x 27.5"
(1,995 x 940 x 699 mm)

Approximate Weight
1,150 lb (521 kg) with standby

Cooling/Temperature Capacity:
Ambient at 100°F (38°C)
Speed: 2,300 rpm diesel/60-hertz electric operation

Evaporator
Return Air Temp.
Diesel Operation Standy Operation
  BTU/hr Watts BTU/hr Watts
35°F ( 2°C) 33,000 9,670 30,000 8,795
0°F (-18°C) 20,500 6,010 19,500 5,715
-20°F (-29°C) 12,500 3,665 11,000 3,225
Supra Remote Evaporators
Evaporator Model Dimensions (mm) Weight lbs(kg) Airflow cfm(m3/h)
  H W D    
Single Discharge 7.9" (200) 41.1" (1,045) 27.6" (700) 106 (48) 1,200 (2,050)
Dual-Discharge 7.0" (179) 41.1 (1,045) 34.7 (880) 117 (53) 1,350 (2,300)