carrier-transicold-training-center

Course Date Course Name Location Register
2015


03/16/15 - 03/27/15 2 Week Truck/Trailer* Athens, GA register-button
03/30/15 - 03/31/15 2 Day Intro to Vector Athens, GA register-button
04/13/15 - 04/24/15 2 Week Truck/Trailer* Salt Lake City, UT register-button
04/20/15 - 04/24/15 1 Week Advanced Diagnostics* Syracuse, NY register-button
05/11/15 - 05/22/15 2 Week Truck/Trailer* Minneapolis, MN register-button
05/28/15 - 05/29/15 2 Day Intro to Vector Syracuse, NY register-button
09/14/15 - 09/25/15 2 Week Truck/Trailer* Toronto, ON register-button
10/26/15 - 11/06/15 2 Week Truck/Trailer* Athens, GA register-button
12/07/15 - 12/18/15 2 Week Truck/Trailer* Syracuse, NY register-button
Ongoing Introduction to Transport Refrigeration Online register-button
Ongoing Truck/Trailer Training Videos - Free Online register-button

Prerequisites:

*Students are required to complete the online Transport Refrigeration Self-Paced Study prior to the first day of the 1 Week Introductory Truck/Trailer class. Credit card payment is required at registration. Cost = $50.

**Students are required to have attended either a Preventative Mainentance, 1 Week Introductory Truck/Trailer, or Module 1 - Two Week Truck/Trailer course prior to the first day of the Advanced Diagnostics class.

Cancellation/Refund Policy:

100% refund
- applied to cancellations or transfers to other programs received greater than 30 days prior to the class start date

80% refund
- applied to cancellations received between 14 and 30 days prior to the class start date

0% refund
- applied to cancellations received less than 14 days prior to the class start date.*

NOTE: No Shows - Students that have registered for Ryder specific classes will be charged the course fee of $150 if they do not adhere to the cancellation policy.

*For technical assistance, please contact us at [email protected]

** Please note that this schedule is subject to change