Vector™ 8500 Trailer Refrigeration Unit
Unmatched reliability, efficiency and value. The Vector 8500. Simply first. Simply better.
Features and Benefits:
- E-Drive™ technology. Carrier’s innovative hybrid design combines a diesel engine and direct-driven generator to deliver high reliability and low lifecycle cost.
- Exceptional reliability. The platform’s all-electric refrigeration system architecture has been refined and proven year after year.
- Lower cost of ownership. By eliminating most moving parts, we’ve reduced maintenance requirements, optimizing uptime.
- ecoFORWARD™ technologies. Designed for high efficiencies that deliver significant fuel savings, lower operating costs and compliance with EPA Tier 4 emissions regulations.
- Intelligent operation. Vector™ units have the unique ability to turn components on when they’re needed, and off when they’re not.
- Built-in electric standby. Cuts fuel consumption, noise, emissions and operating costs.
Performance Specifications
Condenser Dimensions
76.4" x 85.7" x 22.8"
(1,940 x 2,176 x 579 mm)
Evaporator Dimensions
66.3" x 45.2" x 8.2"
(1,684 x 1,149 x 280 mm)
Body Opening
66.8" x 46.0" (1,696 x 1,168 mm)
Approximate Weight
1,810 lb. (820 kg) including electric standby
Optional: Remote 50-gallon aluminum fuel tank with mounting brackets: 65 lb. (29 kg)
Battery: 50 lb. (23 kg)
Cooling Capacity
Ambient at 100°F (38°C)
| Evaporator Return Air Temp. | High Speed Diesel or Electric Standby Operation | |
| BTU/hr | Watts | |
| 35°F ( 2°C) | 58,000 | 16,998 |
| 0°F (-18°C) | 33,500 | 9,818 |
| -20°F (-29°C) | 22,000 | 6,594 |
Evaporator Airflow
Applied system performance:
3,100 cfm (5,270 m3 /hr)
Learn more about Carrier X4 and Vector CARB Trailer Refrigeration Units
Features and Benefits:
- E-Drive™ technology. Carrier’s innovative hybrid design combines a diesel engine and direct-driven generator to deliver high reliability and low lifecycle cost.
- Exceptional reliability. The platform’s all-electric refrigeration system architecture has been refined and proven year after year.
- Lower cost of ownership. By eliminating most moving parts, we’ve reduced maintenance requirements, optimizing uptime.
- ecoFORWARD™ technologies. Designed for high efficiencies that deliver significant fuel savings, lower operating costs and compliance with EPA Tier 4 emissions regulations.
- Intelligent operation. Vector™ units have the unique ability to turn components on when they’re needed, and off when they’re not.
- Built-in electric standby. Cuts fuel consumption, noise, emissions and operating costs.
Performance Specifications
Condenser Dimensions
76.4" x 85.7" x 22.8"
(1,940 x 2,176 x 579 mm)
Evaporator Dimensions
66.3" x 45.2" x 8.2"
(1,684 x 1,149 x 280 mm)
Body Opening
66.8" x 46.0" (1,696 x 1,168 mm)
Approximate Weight
1,810 lb. (820 kg) including electric standby
Optional: Remote 50-gallon aluminum fuel tank with mounting brackets: 65 lb. (29 kg)
Battery: 50 lb. (23 kg)
Cooling Capacity
Ambient at 100°F (38°C)
| Evaporator Return Air Temp. | High Speed Diesel or Electric Standby Operation | |
| BTU/hr | Watts | |
| 35°F ( 2°C) | 58,000 | 16,998 |
| 0°F (-18°C) | 33,500 | 9,818 |
| -20°F (-29°C) | 22,000 | 6,594 |
Evaporator Airflow
Applied system performance:
3,100 cfm (5,270 m3 /hr)
Learn more about Carrier X4 and Vector CARB Trailer Refrigeration Units
You May Also Like
X4™ 7500 Trailer Refrigeration Unit
Aspen™ Diesel Auxiliary Power Unit
ComfortPro® Electric Auxiliary Power Unit
Lynx Fleet Telematics
Carrier Performance Parts for Truck and Trailer
Genuine Quality Parts, Genuine Performance — Carrier Transicold’s Performance Parts Group offers high-quality parts and accessories designed to keep your equipment running at peak performance and efficiency, all backed by the expertise of the Nationwide Carrier Transicold Dealer Network.