Supra® 860
Superior refrigeration performance for large trucks.
- Offers exceptional reliability and performance for better load protection and quality in larger trucks.
- Delivers increased performance and system life while reducing maintenance and service costs.
- Refrigeration capacities up to 23,000 BTU under AHRI rating conditions.
Features and Benefits:
- Contemporary design is damage-resistant.
- Superior capacity and airflow offer maximum product protection.
- Heavy-duty, high-displacement compressor runs slower for exceptional operating life.
- Optional electric standby system optimized for high cooling capacity.
- High-performance, maintenance-free integrated fan/motor assemblies with an expected 10,000+ hour motor life.
- Maintenance-saving Extended Service Interval (ESI™) oil system with a 1,500-hour service period.
- Drive and electric system enhancements for better performance and reliability.
Performance Specifications
Condenser Dimensions
71.7" x 33.7" x 24.7"
(1,823 x 856 x 629 mm)
Evaporator Dimensions
48.2" x 28.8" x 13.0"
(1,225 x 732 x 330 mm)
Body Opening
49.0" x 13.8"
(1,245 x 350 mm)
Approximate Weight
TDB-24: 1,020 lb (462 kg) without standby
TDS-24: 1,055 lb (478 kg) with standby
Cooling/Temperature Capacity:
Ambient at 100°F (38°C)
Speed: 2,300 rpm diesel/60-hertz electric operation
Evaporator
Return Air Temp. |
Diesel Operation | Standy Operation | ||
BTU/hr | Watts | BTU/hr | Watts | |
35°F ( 2°C) | 23,000 | 6,740 | 22,000 | 6,450 |
0°F (-18°C) | 15,500 | 4,545 | 15,000 | 4,395 |
-20°F (-29°C) | 10,000 | 2,930 | 9,500 | 2,785 |
Features and Benefits:
- Contemporary design is damage-resistant.
- Superior capacity and airflow offer maximum product protection.
- Heavy-duty, high-displacement compressor runs slower for exceptional operating life.
- Optional electric standby system optimized for high cooling capacity.
- High-performance, maintenance-free integrated fan/motor assemblies with an expected 10,000+ hour motor life.
- Maintenance-saving Extended Service Interval (ESI™) oil system with a 1,500-hour service period.
- Drive and electric system enhancements for better performance and reliability.
Performance Specifications
Condenser Dimensions
71.7" x 33.7" x 24.7"
(1,823 x 856 x 629 mm)
Evaporator Dimensions
48.2" x 28.8" x 13.0"
(1,225 x 732 x 330 mm)
Body Opening
49.0" x 13.8"
(1,245 x 350 mm)
Approximate Weight
TDB-24: 1,020 lb (462 kg) without standby
TDS-24: 1,055 lb (478 kg) with standby
Cooling/Temperature Capacity:
Ambient at 100°F (38°C)
Speed: 2,300 rpm diesel/60-hertz electric operation
Evaporator
Return Air Temp. |
Diesel Operation | Standy Operation | ||
BTU/hr | Watts | BTU/hr | Watts | |
35°F ( 2°C) | 23,000 | 6,740 | 22,000 | 6,450 |
0°F (-18°C) | 15,500 | 4,545 | 15,000 | 4,395 |
-20°F (-29°C) | 10,000 | 2,930 | 9,500 | 2,785 |