Supra® 760

Proven, all-around performance for medium-sized trucks.

  • Offers proven reliability, with millions of operating hours under the most demanding conditions.
  • Refrigeration capacities up to 20,000 BTU under AHRI rating conditions.

Features and Benefits:

  • The industry standard for reliability helps ensure low overall cost of operation.
  • Exceptional capacity and air flow mean dependability and multiple application flexibility.
  • The sleek design is damage-resistant.
  • Powerful CAB COMMAND™ in-cab control.
  • Optional electric standby system optimized for high cooling capacity.
  • High-performance, maintenance-free integrated fan/motor assemblies with an expected 10,000+ hour motor life.
  • Maintenance-saving Extended Service Interval (ESI™) oil system with a 1,500-hour service period.
  • Drive and electric system enhancements for better performance and reliability.

Performance Specifications

Condenser Dimensions
71.7" x 33.7" x 24.7"
(1,823 x 856 x 629 mm)

Evaporator Dimensions
48.2" x 24.9" x 11.1"
(1,225 x 632 x 283 mm)

Body Opening
49.0" x 12.2"
(1,245 x 310 mm)

Approximate Weight
TDB-19: 933 lb (423 kg) without standby
TDS-19: 978 lb (444 kg) with standby

Cooling/Temperature Capacity:
Ambient at 100°F (38°C)
Speed: 2,400 rpm diesel/60-hertz electric operation

Evaporator
Return Air Temp.
Diesel Operation Standy Operation
  BTU/hr Watts BTU/hr Watts
35°F ( 2°C) 20,000 5,860 18,000 5,275
0°F (-18°C) 12,000 3,520 11,000 3,225
-20°F (-29°C) 7,500 2,200 7,000 2,055

Features and Benefits:

  • The industry standard for reliability helps ensure low overall cost of operation.
  • Exceptional capacity and air flow mean dependability and multiple application flexibility.
  • The sleek design is damage-resistant.
  • Powerful CAB COMMAND™ in-cab control.
  • Optional electric standby system optimized for high cooling capacity.
  • High-performance, maintenance-free integrated fan/motor assemblies with an expected 10,000+ hour motor life.
  • Maintenance-saving Extended Service Interval (ESI™) oil system with a 1,500-hour service period.
  • Drive and electric system enhancements for better performance and reliability.

Performance Specifications

Condenser Dimensions
71.7" x 33.7" x 24.7"
(1,823 x 856 x 629 mm)

Evaporator Dimensions
48.2" x 24.9" x 11.1"
(1,225 x 632 x 283 mm)

Body Opening
49.0" x 12.2"
(1,245 x 310 mm)

Approximate Weight
TDB-19: 933 lb (423 kg) without standby
TDS-19: 978 lb (444 kg) with standby

Cooling/Temperature Capacity:
Ambient at 100°F (38°C)
Speed: 2,400 rpm diesel/60-hertz electric operation

Evaporator
Return Air Temp.
Diesel Operation Standy Operation
  BTU/hr Watts BTU/hr Watts
35°F ( 2°C) 20,000 5,860 18,000 5,275
0°F (-18°C) 12,000 3,520 11,000 3,225
-20°F (-29°C) 7,500 2,200 7,000 2,055
You May Also Like