Supra 950 Nordic

For extreme low-ambient temperatures and that features our unique high-capacity hot water heating as standard.

BENEFITS

  • High capacity electrical and hot water heating
  • Extremely silent operation
  • Exceptional reliability for superior efficiency and enhanced product protection
  • Improved service accessibility
  • Ease of use with EasyCOLD® microprocessor control.

SUPRA 950 Nordic is specifically designed for extreme low-ambient temperatures.

For single compartment trucks up to 57m³.

The SUPRA 950 U is the first range of diesel truck units that has been designed specifically for extreme low-ambient temperatures, and that features our unique high-capacity hot water heating as standard.

BENEFITS

  • High capacity electrical and hot water heating
  • Extremely silent operation
  • Exceptional reliability for superior efficiency and enhanced product protection
  • Improved service accessibility
  • Ease of use with EasyCOLD® microprocessor control.

Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)

Capacity on engine power 0°C (W) 6 780
Capacity on engine power -20°C (W) 3 800
Capacity on electrical stand by 0°C (W) 5 810
Capacity on electrical stand by -20°C (W) 3 050

Heating Capacity

Diesel High speed 18°C/-18°C (W) 6 000

Airflow
(High speed engine operation)

(AMCA 21085) m3/hr 2 250

Weight
(Including battery)

S version (Road and Standby) 437 kg
T version (Low noise) 440 kg
X version (Silent) 445 kg

Box opening

Required box opening mm 1245x310

Refrigerant

Type R-404A

Unit

Dimensions 1823 x 856 x 644mm
Body opening L 1245 x H 310 mm

SUPRA 950 Nordic is specifically designed for extreme low-ambient temperatures.

For single compartment trucks up to 57m³.

The SUPRA 950 U is the first range of diesel truck units that has been designed specifically for extreme low-ambient temperatures, and that features our unique high-capacity hot water heating as standard.

BENEFITS

  • High capacity electrical and hot water heating
  • Extremely silent operation
  • Exceptional reliability for superior efficiency and enhanced product protection
  • Improved service accessibility
  • Ease of use with EasyCOLD® microprocessor control.

Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)

Capacity on engine power 0°C (W) 6 780
Capacity on engine power -20°C (W) 3 800
Capacity on electrical stand by 0°C (W) 5 810
Capacity on electrical stand by -20°C (W) 3 050

Heating Capacity

Diesel High speed 18°C/-18°C (W) 6 000

Airflow
(High speed engine operation)

(AMCA 21085) m3/hr 2 250

Weight
(Including battery)

S version (Road and Standby) 437 kg
T version (Low noise) 440 kg
X version (Silent) 445 kg

Box opening

Required box opening mm 1245x310

Refrigerant

Type R-404A

Unit

Dimensions 1823 x 856 x 644mm
Body opening L 1245 x H 310 mm
FILME ZUR OPTIMALEN BEDIENUNG
Works Well With