Type
7-day programmable with fixed segment screen
Zoning
Zoning panel compatible
Comfort Management
Better
Email product info

Energy Star - The Smart Choice Made Simple badge Products with the ENERGY STAR® logo are qualified to earn the U.S. government's designation for superior energy efficiency to help save costs on energy bills.
hybridheat This product is compatible as part of a dual-fuel system that heats using an electric heat pump until the heating power of a gas or oil furnace is needed.
remoteaccess Wi-fi enabled system interaction and control through the internet via computer and many smart phone or tablet devices.
touchngo A feature that allows simple, one button override of current operation to achieve preferred settings for 'home', 'away' or 'sleep' modes.

Overview

The smart, stylish Côr® 7C Thermostat offers programming to fit your household with 7-day, 5/2-day and 1-day options. The device can be remotely controlled via the free mobile app1 and combines temperature and humidity control for added comfort. Wall-mounted and low-voltage, it has no need for batteries to store user-configured settings within its memory. During power loss, its internal memory saves settings for an unlimited time and the clock continues to run for at least 24 hours.
 
You can easily customize settings for times when you’re home, sleeping or away. The Côr 7C Thermostat and mobile app feature Touch•N•Go® for quick and easy temperature change without changing programming schedules. And, with the touch of a button, OptiSave™ can show users how to lower their energy bills by adjusting their settings.
 

1On an Android device, go to the Play Store. On an Apple device, go to the App Store. Search and Download the “Côr 5C/7C Thermostat” app. Thermostat must be connected to the Internet and connected to a user account.

Features

STANDARD FEATURES

  • 7-color fixed segment screen
  • Remote access via Internet for smartphone
  • Free iOS and Android™ apps
  • Amazon™ Alexa™ compatible1
  • Connected Contractor Portal allows remote system diagnostics
  • OptiSave™ feature estimates how your schedule can lower your energy bill
  • Detailed energy reports and customized energy-saving tips
  • Weather display
  • Ideal Away™ saves energy, efficiently returning your ideal comfort settings
  • One-button Touch-N-Go® quick-settings-change feature
  • Ideal Humidity® technology capable for optimal cooling comfort
  • Hybrid Heat® system management capable
  • Staging-capable heating and cooling comfort
  • Auto changeover between heating and cooling
  • On or Auto fan speed options, plus programmable by period
  • 7-day guided schedule programming (Wake, Away, Home, Sleep)
  • Vacation hold programming
  • Filter, UV lamp and humidifier pad replacement reminders
  • High/low temperature, high/low humidity, and system alerts
  • 5-year parts limited warranty upon timely registration2

OPTIONAL FEATURES

  • Compatible with 3-zone panel systems:ZONECC3ZHP01 and ZONECC3ZAC01
 

1 Amazon, Alexa and all related logos are trademarks of Amazon.com, Inc. or its affiliates. Feature coming in the fall of 2017.
2 To the original owner, a 5-year parts limited warranty upon timely registration of your new equipment. Warranty period is 3 years if not registered within 90 days of installation. Jurisdictions where warranty benefits cannot be conditioned on registration will receive a 5-year parts limited warranty. See warranty certificate for complete details and restrictions.

Specifications

Efficiency

  • Energy Star® certified
  • Hybrid Heat system management capable
  • Ideal Away™ intelligently adapts beyond manual programming for greater efficiency while still meeting your ideal comfort levels

Performance

  • Excellent temperature management with intelligent system staging1
  • Ideal Humidity® technology capable for optimal cooling comfort
  • Manages humidification and dehumidification products
  • Ventilation management capable
  • Controls system airflow

Technology

  • 7-color fixed segment screen
  • Wi-Fi® enabled remote access2
  • Detailed energy reports and customized energy saving tips
  • 7-day, 5/2-day 1-day guided scheduling plus Touch•N•Go® feature
  • Air circulation – Minimum time per hour the system circulates air
  • Window Protect reduces frost or condensate on inside windows when paired with a system humidifier
  • Designed for use with a wide range of HVAC systems and brands3

Requirements

  • Battery free
  • Powered by connection to major system components

1 Requires compatible, staging capable heating and/or cooling equipment.
2 Wi-Fi® is a registered trademark of the Wi-Fi® Alliance Corporation.
3 Your dealer can help you determine system compatibility regardless of your current brand of HVAC products.

Documents

California residents please see Proposition 65.