Type
Zoning
Comfort Management
Email product info

hybridheat This product is compatible as part of a dual-fuel system that heats using an electric heat pump until the heating power of a gas or oil furnace is needed.
zoning Capable of independently managing separate areas or zones within the home in a system using dampers as part of the ductwork.

Overview

The Infinity control is the key to unlocking your comfort potential. It's also the brains behind a Greenspeed intelligence system.

As part of a complete Infinity, communicating system, this one control can manage temperatures, humidity, ventilation, airflow, indoor air quality and up to eight zones. If your system includes a heat pump and a furnace, its advanced features can orchestrate Hybrid Heat® system performance.

Features that fit your lifestyle like filter replacement reminders and system diagnostics make it one of our most user-friendly controls.

Features

STANDARD FEATURES

  • Intuitive, on-screen prompts
  • Ideal Humidity® management capable for exacting comfort
  • Hybrid Heat® system management capable
  • Intelligent, heating- and cooling-comfort staging capable
  • Auto changeover between heating and cooling
  • Monitors indoor air quality products
  • ComfortFanTM technology capable with four levels of "constant ON" fan speeds
  • Ventilation management capable
  • Measures, displays and manages airflow to each zone and adjusts for quiet comfort
  • Day-at-a-glance 7-day, up to 4 periods per day programming
  • Vacation hold programming
  • Up to 8-zone capability
  • Choice of TrueSenseTM dirty filter detection or timed filter replacement reminders
  • System maintenance reminders
  • 10-year parts limited warranty1

OPTIONAL FEATURES

  • Home automation compatible with system access module (SAM)
  • Application of up to 8 smart sensors for zoning. Requires zoning panel (supplied separately).
  • Application of remote sensor to feed information to the main control from a different location


1 To the original owner, when product is used in an owner-occupied residence, a 10-year parts limited warranty upon timely registration of your new equipment. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate for complete details.

Specifications

EFFICIENCY

  • Hybrid Heat® system management capable
  • Utility curtailment compatible

PERFORMANCE

  • Manages up to 8 zones
  • Precise temperature management with intelligent system staging1
  • Load matching performance with Greenspeed intelligence system for greatest comfort and efficiency
  • Ideal Humidity System ® cooling dehumidification control capable
  • Manages humidification products
  • Ventilation management capable
  • Controls system airflow
  • Permanent system settings and 9-hour clock setting retention in case of power failure

TECHNOLOGY

  • Manages airflow to each zone
  • Self-configuration aids system setup
  • Programming capable up to 4 periods/day 7 independent days/week
  • Advanced communicating system diagnostic intelligence
  • Home automation compatible (with SAM option)

REQUIREMENTS

  • Battery free
  • Powered by connection to major system components

AESTHETICS

  • Large, backlit LCD display
  • White outer casing
  • Dimensions: 6.4"H x 4.2"W x 1.5"D


1 Requires compatible, staging capable heating and/or cooling equipment

Documents

California residents please see Proposition 65.