Please press tab or next to access the main content of the page
Email product info

Detail

The Carrier 40WAW puts aesthetically pleasing, efficient heating and cooling out in the open. Mounted high on the wall of your large residential or light commercial space, this sleek, exposed indoor unit blends into practically any interior decor and provides uniform air distribution with its wide swing angle louver design.

Key Features

PRODUCT FEATURES

  • Available in six different capacities
  • Front panel lifts up to 65 degree providing ease of maintenance
  • Three fan speeds – high, medium and low
  • Dual guided air design provides smoother and comfortable air flow
  • Heating mode, swing angle for louver is 68° to 103° in auto mode
  • Non-heating mode, swing angle for louver is 61° to 93° in auto mode
  • Manual setting for louver, swing angle between 59° to 110°

RELIABILITY FEATURES

  • Coil features:
    • 0.275 in. OD copper coil with inner grooved tube and aluminum hydrophilic fins
    • Suitable for R410a refrigerant with design pressures of 650 psig
  • All equipment wiring complies with NEC requirements
  • Units constructed in accordance with ETL and ETL, Canada standards

INSTALLATION FEATURES

  • Multi-refrigerant outlet piping method – Left, right or rear for more flexible installation
  • Built in EXV for installation ease
  • Factory-provided controls
  • Single point electrical connection

WARRANTY

  • ALL PARTS LIMITED WARRANTY — Company provides a Five-Year Limited Warranty on all parts and components, excepting refrigerant, air filters and filter driers which are not included in any part of the limited warranty.
  • SEVEN YEAR LIMITED WARRANTY ON COMPRESSOR ONLY — Company provides a Seven-Year Parts Only Limited Warranty on the Compressor.

Specifications

PERFORMANCE

  • Indoor sound: as low as 29 decibels1

CAPACITIES

  • 0.6 - 2 ton

REQUIREMENTS

  • 208-230V/1/60Hz voltage


1 Quietest size within each model group during low fan-speed operation

Documents